Ball Valves High Pressure Series | Product Series

Filter by

    No filters selected

Diameter Nominal (DN)

Connection 1 Thread Size (metric)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valves High Pressure Series

Ball Valves High Pressure Series

These valves are suitable for applications with pressures up to 300 bar.
High performance materials and quality manufacturing allow for a wide range of operating pressures and temperatures.

Technical Specifications

  • Maximum Flow Rate: n/a
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatic, Process Control, Safety, Fluid Control, Automotive Process, Foundry, Forming, Machine Tools, Textile, Spectacle-Making Industry, Turbines, Deep-Sea Diving, Fluid & Gas Handling, Process Control, Pneumatics, Process Control, Safety, Fluid Control, Automotive Process, Foundry, Forming, Machine Tools, Textile, Spectacle-Making Industry, Turbines, Deep-Sea Diving, Fluid & Gas Handling, Process Control, Pneumatics
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Ball Valves
  • Product Style: Female Ball Valves
  • Product Series: High Pressure Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: In-line
  • Maximum Operating Pressure: 300 bar, 30 MPa, 4350.9 psi
  • Flow Rate: n/a
  • Connection Type: BSPP
  • Connection Size: G1/4 to G3/8
  • Orifice Size: 7 to 10 mm
  • Configuration: 2/2
  • For Fluid Type: Air, Inert Gas
  • Minimum Operating Temperature: -15 °C, 5 °F
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Mounting Type: In-line
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), RoHS, REACH
  • Materials of Construction: Treated Brass
  • Body Material: Treated Brass
  • Seat Material: NBR
  • Seal Material: NBR
  • Stem Material: Stainless Steel
  • Ball Material: Brass
  • O-Ring Material: NBR
  • Handle Type: Grey long lever (ZAMAK)
  • Weight: 0.402 to 0.87 kg, 0.804 to 1.714 lb
  • Quantity per Box: 2 to 5
  • Region of Origin: France
  • Operating Pressure: Vacuum to 300 bar
  • Stem Seal Material: PTFE
  • Ball Seal Material: NBR

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

These valves are suitable for applications with pressures up to 300 bar.

High performance materials and quality manufacturing allow for a wide range of operating pressures and temperatures.

Features/Benefits:

- High Pressure & Safety

• Good sealing at low and high pressure
• Robust design with secure, non-removable inlet and outlet ports
• Forged brass providing excellent long-term strength under severe conditions of use
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

- Easy-to-Use

• Fixing screws for through-bulkhead mounting
• The lever may be repositioned or replaced with a handwheel
• Low operating torque

Markets:

• Vehicle Assembly Facilities
• Primary Metal Refining and Processing
• Wearing Apparel
• Power Generation Equipment

Applications:

• Allow/Stop Compressed Air Circulation for High Pressure Applications
• Suitable for Vacuum Applications
• Deep-Sea Diving

Technologies:

• Industrial valve
• High pressure valve
• High pressure ball valve
• Pressure regulator valve
• High pressure equipment
• Regulating valve
• Pneumatic ball valve
• Pneumatic valve

Technical Characteristics:

• Fluids: Compressed air
• Materials: zamak, PTFE, treated steel, polished brass, NBR, dichromate-treated zinc-plated brass, stainless steel, silicone free
• Pressure: Vacuum to 300 bar
• Temperature: -15°C to +80°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• 2/2 In-Line High Pressure Ball Valve, Female BSPP Thread

Related Documents

×
Products Diameter Nominal (DN) Connection 1 Thread Size (metric)
4402 07 13 7 G1/4
4402 10 17 10 G3/8
4402 13 21 13 G1/2

687PDC
A43098