Automated Bioprocessing Systems for Cell Banking - SciLog Cryobag Filler | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automated Bioprocessing Systems for Cell Banking - SciLog Cryobag Filler

Automated Bioprocessing Systems for Cell Banking - SciLog Cryobag Filler

The SciLog Cryobag Filler System brings automation and efficiency to the cell banking process.

Technical Specifications

  • Seal Type: Automated heat sealing using TPE or PVC/EVA via an integrated seal bar
  • Media Volume: Fills 25ml up to 1L - Additional sizes upon request.
  • Measuring Method: 2 x Mettler Toledo Scales, Model dependent on required fi ll volume and accuracy.
  • Liquid Temperature: 0 – 50°C
  • Communication Interface: Proprietary SciSoft Software on HMI or DCS terminals
  • Accuracy: +/- 5% of fi ll volume
  • Size: 66”L (167.64cm) x 24”W (60.96cm) x 47”H (119.38cm)
  • Options: Chlling/Mixing Unit
  • Specifications Met: 21 CFR Part 11 Compliant
  • Bag Included: Up to 24 bags per spine
Safety Warning

Full Product Description

The SciLog Cryobag Filler System is designed to optimize the formulation and filling of cell-based products. Using an integrated stir plate and chiller, your cells are kept at your specified temperature while waiting to be dispensed. In addition to providing adequate mixing of your cryopreservation agent of choice. Automated sealing of all the bags is done simultaneously using TPE tubing. This reduces the time it takes to get them off the system and into the freezer, preventing damage being caused by cryopreservation agents.

Features and Benefits:
• Integrated mixing vessel with temperature control (0-50°C)
• Automated sealing using TPE or PVC/EVA tubing
• Single pump manifold can be used for multiple spines
• Color touch-screen HMI with intuitive interface
• Programmable alarms and interlocks
• 21CFR Part 11 compliant
• 3 L/ min flow rate
• Spin plate mixing speeds up to 250 RPM
• Easy integration into DCS/SCADA systems
• User access control via local or active directory
• Can be integrated with existing mixer/chiller/scales

Related Documents

Literature and Reference Materials
[DATASHEET]-SciLog Cryobag Filler System
×
Products

687PDC
679945