OBSOLETE: Angular Gripper - P5GA Series (economy) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Angular Gripper - P5GA Series (economy)

OBSOLETE: Angular Gripper - P5GA Series (economy) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Technology: Pneumatics
  • Product Type: Angular Gripper
  • Bore Diameter: 12 to 32 mm
  • Operating Angle: 40 °
  • Maximum Compressive Force: n/a N Dynamic
  • Gripping Force: 24 to 160 N at 7 bar
  • Function: Double Acting
  • Port Type: BSPP
  • Port Size: M3, M5
  • Weight: 0.053 to .525 kg
  • Operating Pressure: 21.8 to 102 psi (No springs), 1.5 to 7 bar
  • Operating Temperature: 23 to 140 °F, -5 to 60 °C
  • Position Sensing Type: Yes (slot mounted sensor)
  • Piston Type: Magnetic Piston
  • Cushioning Mechanism: n/a
  • Body Material: Aluminum
  • Gripper Material: Steel
  • Maximum Operating Frequency: 180 times/min
Safety Warning

Full Product Description

P5GA is an economical series of grippers. The angular 2-finger design comes in a comprehensive range of bore sizes from 12mm to 32mm and includes a magnetic piston as a standard option.

Markets
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits
• Modular pick and place component for gripping and holding objects
• Compact design minimizes the design footprint

Applications
General industry – Linear movement
    • Gripping/holding objects
General industry - Clamping
    • Gripping/holding objects
General industry - Holding
    • Gripping/holding objects
General industry - Controlling
    • Gripping/holding objects
Packaging – Moving
    • Gripping/holding objects
Outdoor transport and railway – Linear movement
    • Gripping/holding objects

Related Documents

×

687PDC
687577