GOLD LABEL® Aircraft Fueling Hose, Series 7776 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GOLD LABEL® Aircraft Fueling Hose, Series 7776

GOLD LABEL® Aircraft Fueling Hose, Series 7776 OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black
  • Cover Material: Conductive, Nitrile, Static
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Fuel Transfer
  • Specifications Met: API IP, BS, NFPA
  • Inside Diameter: 1 to 4 inch, 25.4 to 101.6 mm
  • Maximum Operating Pressure: 2.1 MPa, 300 psi, 20.7 bar
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Package Type: Coil
  • Minimum Bend Radius: 7.5 to 40 inch, 190.5 to 1016 mm
  • Vacuum Pressure Rating: up to 8 Inch-Hg
  • Nominal Hose Inside Diameter: 20 to 100 mm
  • Outside Diameter: 1.6 to 5.0 inch, 41.4 to 127 mm
  • Size: -12 to -64
  • Tube Material: Nitrile
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.69 to 3.61 lb/ft, 1.03 to 5.38 kg/m
  • Length per Package: 200 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7776 Gold Label Aircraft Fueling Hose provides excellent service across a wide variety of high pressure aircraft fueling applications. The hose is flexible for truck-mounted reel service and provides easy handling for the operator. The hose will not contaminate product being conveyed; the cover dissipates static electrical charge for operator safety, and is resistant to abrasion, oil and weathering for maximum performance. Series 7776 is available in optional 200-foot continuous lengths, providing excellent versatility for order fulfillment/application opportunities.  

Markets:
• Aviation

Features/Benefits:
• Tube: Black premium nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for resistance to abrasion, oil and weathering.

Applications:
- media
• Aviation fuels
• Avgas
• Jet Fuel
- usage
• Top deck reel and platform ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Hydrostatically tested and certified hose assemblies to 600 psi available only from Parker Select Hose Assembly Fabricators.
• Suitable for low pressure defueling/unloading service to 8 in. Hg.

Industry Standards:
• EI 1529:2006, Type C, Grade 2
• EN1361:2004
• NFPA 407:2007

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7776-1000 1 300
7776-1250 1-1/4 300
7776-1500 1-1/2 300
7776-2000 2 300
7776-2500 2-1/2 300
7776-3000 3 300
7776-4000 4 300

687PDC
687583