OBSOLETE: ACR9600 Programmable Automation Controller | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: ACR9600 Programmable Automation Controller

OBSOLETE: ACR9600 Programmable Automation Controller OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Programmable Automation Controller
  • Language: IEC 61131-3
  • Number of Axes: up to 16 Total
  • Modes of Control: Programmable Control - IEC 61131-3 (Ladder Diagram / Structured Text / Continuous Flow Chart), PLCopen Motion Control, Electronic Gearing, Electronic CAM, Linear, Circular and Helical Interpolation, Contouring, Multitasking (16 IEC + 16 additonal AcroBasic), Local and Remote I/O Control
  • Communication Interface: RS232/RS485, USB, Ethernet TCP/IP, CANopen, EtherNet/IP, Ethernet PowerLink
  • Compatible Feedback Device: Incremental Encoder, Absolute Encoder
  • Inputs/Outputs: up to 1024 via CANopen
  • CPU: 75 MHz
  • Input Voltage: 120/240, 24
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE, UL Listed
Safety Warning

Full Product Description

The ACR9600 control platform controls a total of 16-axis of motion with up to 8 axes of analog servo/stepper and up to 16 axes over an optional Ethernet Power Link Bus. The ACR supports a wide variety of motion control applications, providing the machine designer an unprecedented level of flexibility. Everything from single-axis point-to-point motion through multi-tasking programs controlling high performance multi-axis circular interpolation is available within the ACR platform.

ACR9600 Auotmation Controller - Features:
• Programmable Control - IEC 61131-3
    - Ladder Diagram
    -  Structured Text
    -  Continuous Flow Chart
• PLCopen Motion Control
• Electronic Gearing
• Electronic Camming
• Linear, Circular and Helical Interpolation
• Contouring
• Multitasking (16 IEC + 16 additonal AcroBasic Tasks)
• Local and Remote I/O Control
• Gantry lock
• Backlash and ballscrew compensation

ACR9600 Auotmation Controller - Technical Specifications:
• Voltage Input : 120/240 VAC
• Axes/controller : 2, 4, 6 or 8 axes, servo or stepper control
• Processor : 32-bit floating-point DSP @ 150 MFLOPS / 75 MHz
• Trajectory Calculation : 64-bit precision
• User Memory : 1 MB Flash-based. Retains user programs and system configurationparameters
• Firmware : Flash-based
• Size : 3.58” W x 10.5” H x 5.3” D (2-4 axes) / 5.0” W x 10.5” H x 5.3” D (6-8 axes)
• Operating System : Multi-tasking RTOS
• Battery Backup : Non-volatile memory retains all system and user variables
• Temperature : 0-45 C (32-113F)
• Humidity : 0-95%, non-condensing
• Standards : UL Listed, CE (LVD and EMC)
• Connections :
    - 10/100 Base-T Ethernet
    - USB 2.0
    - EtherNet/IP compatibility
    - CANopen for expansion I/O
• Encoder Input : Standard Quadrature Encoder, SSI
• Inputs/Ouputs : 24 VDC optically isolated onboard
• Standards : CE (EMC & LVD), UL and cUL Recognized

Related Documents

×
Products

687PDC
936514