AC Variable Frequency Drive,KW rate - AC10P Series | Product Series

Filter by

    No filters selected

IP Rating

Input Voltage

Output kW Rating

Brake Switch Option

EMC Filter Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Variable Frequency Drive,KW rate - AC10P Series

AC Variable Frequency Drive,KW rate - AC10P Series

The AC10P drive is one of the smallest fieldbus connected closed-loop variable speed drives available and offers a lost cost, compact solution for the control of AC induction motors in general purpose open and closed loop control applications up to 400kW

Technical Specifications

  • Product Type: AC Variable Speed Drive
  • Product Series: AC10P
  • Output Power: 0.2 to 400 kW (IP20)
  • Input Voltage: 1*220/240 VAC, 3*220/240 VAC, 3*380/480 VAC
  • Modes of Control: V/Hz, Sensorless-Vector, Closeloop-Vector
  • Communication Interface: Modbus RS232/RS485, Profibus DP, CANopen, EtherCAT
  • Specifications Met: CE (EMC & LVD)
  • Operating Temperature: -10 to 50 °C (above 50°C with derating), 14 to 122 °F (above 122°F with derating)
  • Operating Altitude: up to 1000 m (3000m with derating)
  • Overload Rating: 150 % for 60s
  • Motor Type: Induction, PMAC without Feedback Sensor
Safety Warning

Full Product Description

The AC10P variable speed micro drive is a simple, reliable and economical solution to every-day motor control applications requiring speed or torque control within the power range of 0.2kW to 400kW. Having compact dimensions and features normally only associated with higher specification AC drives, including, sensorless vector mode, close loop vector control mode,output frequency up to 590 Hz, It is available in 220V and 480V versions with 150% overload for 60 seconds and in 15 frame sizes. Serial communication Modbus build in as Standard,Profibus DP & EtherCAT Optional, CanOpen, the AC10P provides an optimised solution for OEM machine builders who are looking for a compact, cost-effective, energy saving variable speed ac drive without compromising on performance.

Features:
- Simplicity : AC10P drives are designed to reduce the time and effort required to install, setup and commission through its easy to use integrated keypad. Minimal wiring requirements and two easily accessed terminal rails make AC10P fast and simple to install, having you up and running in no time at all. Auto-tuning sensorless vector mode takes AC10P beyond simple V/Hz control, allowing users requiring greater dynamic speed or torque control for their application to benefit from the drives enhanced 0.5% speed and 5% torque accuracy.

- Reliability : Proven technology and manufacturing techniques ensure AC10P drives have been engineered and built to deliver consistently outstanding levels of performance day in, day out, ensuring maximum uptime and productivity. Thanks to its conformally coated PCBs, AC10P drives are able to withstand even the most arduous class 3C3 environment which many other AC drives in this class would struggle with, allowing you to operate the AC10P with the utmost confidence in more applications.

- Control At Your Fingertips : AC10 drives come complete with an ergonomic operator keypad as standard, featuring 4 LED drive status indicators, a 4 digit 7 segment LED display and a tactile membrane style keypad. In addition to displaying status and running information, the LED display is also used to access drive configuration parameters which can be quickly and easily changed via the keypad. The keypad can also be used to take local control of the motor to start, stop, increase or decrease motor speed. An optional keypad is also available and can be mounted remotely from the drive.


Applications:
AC10P variable speed drives provide a no-fuss approach to general purpose industrial motor control applications across a wide range of industries, giving users the benefits of the inherent energy-saving properties of using a variable speed drive, as well as the improved reliability and extended service life benefits associated with smoother starting and stopping of regularly cycling loads. Typical applications for AC10P drives would include :
• Conveyor
• Centrifuge
• Fans
• Mixers
• Packaging Machines
• Textile Machines
• Strapping Machines
• Labelling Machines
• Industrial Washing Machines
• Machine Tool Spindles
• Roller Doors

Related Documents

Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
Compliance, Certifications, & Safety
AC16 EU declaration of conformity
×
Products IP Rating Input Voltage Output kW Rating Brake Switch Option EMC Filter Included
10P-11-0015-BF IP20 1*230VAC 0.20 Yes Yes
10P-11-0015-BN IP20 1*230VAC 0.20 Yes No
10P-11-0015-NF IP20 1*230VAC 0.20 No Yes
10P-11-0015-NN IP20 1*230VAC 0.20 No No
10P-11-0025-BF IP20 1*230VAC 0.4 Yes Yes
10P-11-0025-BN IP20 1*230VAC 0.4 Yes No
10P-11-0025-NF IP20 1*230VAC 0.4 No Yes
10P-11-0025-NN IP20 1*230VAC 0.4 No No
10P-11-0045-BF IP20 1*230VAC 0.75 Yes Yes
10P-11-0045-BN IP20 1*230VAC 0.75 Yes No
10P-11-0045-NF IP20 1*230VAC 0.75 No Yes
10P-11-0045-NN IP20 1*230VAC 0.75 No No
10P-12-0070-BF IP20 1*230VAC 1.5 Yes Yes
10P-12-0070-BN IP20 1*230VAC 1.5 Yes No
10P-12-0070-NF IP20 1*230VAC 1.5 No Yes
10P-12-0070-NN IP20 1*230VAC 1.5 No No
10P-12-0100-BF IP20 1*230VAC 2.2 Yes Yes
10P-12-0100-BN IP20 1*230VAC 2.2 Yes No
10P-12-0100-NF IP20 1*230VAC 2.2 No Yes
10P-12-0100-NN IP20 1*230VAC 2.2 No No
10P-31-0045-BF IP20 3*230VAC 0.75 Yes Yes
10P-31-0045-BN IP20 3*230VAC 0.75 Yes No
10P-31-0045-NF IP20 3*230VAC 0.75 No Yes
10P-31-0045-NN IP20 3*230VAC 0.75 No No
10P-32-0070-BF IP20 3*230VAC 1.5 Yes Yes
10P-32-0070-BN IP20 3*230VAC 1.5 Yes No
10P-32-0070-NF IP20 3*230VAC 1.5 No Yes
10P-32-0070-NN IP20 3*230VAC 1.5 No No
10P-32-0100-BF IP20 3*230VAC 2.2 Yes Yes
10P-32-0100-BN IP20 3*230VAC 2.2 Yes No
10P-32-0100-NF IP20 3*230VAC 2.2 No Yes
10P-32-0100-NN IP20 3*230VAC 2.2 No No
10P-32-0120-BF* IP20 3*230VAC 3 Yes Yes
10P-32-0120-BN* IP20 3*230VAC 3 Yes No
10P-32-0120-NF* IP20 3*230VAC 3 No Yes
10P-32-0120-NN* IP20 3*230VAC 3 No No
10P-33-0170-BF IP20 3*230VAC 4 Yes Yes
10P-33-0170-BN IP20 3*230VAC 4 Yes No
10P-33-0170-NF IP20 3*230VAC 4 No Yes
10P-33-0170-NN IP20 3*230VAC 4 No No
10P-34-0210-BF IP20 3*230VAC 5.5 Yes Yes
10P-34-0210-BN IP20 3*230VAC 5.5 Yes No
10P-34-0210-NF IP20 3*230VAC 5.5 No Yes
10P-34-0210-NN IP20 3*230VAC 5.5 No No
10P-35-0300-BF IP20 3*230VAC 7.5 Yes Yes
10P-35-0300-BN IP20 3*230VAC 7.5 Yes No
10P-35-0300-NF IP20 3*230VAC 7.5 No Yes
10P-35-0300-NN IP20 3*230VAC 7.5 No No
10P-35-0400-BF IP20 3*230VAC 11 Yes Yes
10P-35-0400-BN IP20 3*230VAC 11 Yes No
10P-35-0400-NF IP20 3*230VAC 11 No Yes
10P-35-0400-NN IP20 3*230VAC 11 No No
10P-36-0550-BF IP20 3*230VAC 15 Yes Yes
10P-36-0550-BN IP20 3*230VAC 15 Yes No
10P-36-0550-NF IP20 3*230VAC 15 No Yes
10P-36-0550-NN IP20 3*230VAC 15 No No
10P-36-0660-BF IP20 3*230VAC 18.5 Yes Yes
10P-36-0660-BN IP20 3*230VAC 18.5 Yes No
10P-36-0660-NF IP20 3*230VAC 18.5 No Yes
10P-36-0660-NN IP20 3*230VAC 18.5 No No
10P-36-0760-BF IP20 3*230VAC 22 Yes Yes
10P-36-0760-BN IP20 3*230VAC 22 Yes No
10P-36-0760-NF IP20 3*230VAC 22 No Yes
10P-36-0760-NN IP20 3*230VAC 22 No No
10P-37-1040-BF IP20 3*230VAC 30 Yes Yes
10P-37-1040-BN IP20 3*230VAC 30 Yes No
10P-37-1040-NF IP20 3*230VAC 30 No Yes
10P-37-1040-NN IP20 3*230VAC 30 No No
10P-38-1300-BF IP20 3*230VAC 37 Yes Yes
10P-38-1300-BN IP20 3*230VAC 37 Yes No
10P-38-1300-NF IP20 3*230VAC 37 No Yes
10P-38-1300-NN IP20 3*230VAC 37 No No
10P-38-1550-BF IP20 3*230VAC 45 Yes Yes
10P-38-1550-BN IP20 3*230VAC 45 Yes No
10P-38-1550-NF IP20 3*230VAC 45 No Yes
10P-38-1550-NN IP20 3*230VAC 45 No No
10P-39-1900-BF IP20 3*230VAC 55 Yes Yes
10P-39-1900-BN IP20 3*230VAC 55 Yes No
10P-39-1900-NF IP20 3*230VAC 55 No Yes
10P-39-1900-NN IP20 3*230VAC 55 No No
10P-310-2600-BF IP20 3*230VAC 75 Yes Yes
10P-310-2600-BN IP20 3*230VAC 75 Yes No
10P-310-2600-NF IP20 3*230VAC 75 No Yes
10P-310-2600-NN IP20 3*230VAC 75 No No
10P-42-0020-BF IP20 3*400VAC 0.75 Yes Yes
10P-42-0020-BN IP20 3*400VAC 0.75 Yes No
10P-42-0020-NF IP20 3*400VAC 0.75 No Yes
10P-42-0020-NN IP20 3*400VAC 0.75 No No
10P-42-0040-BF IP20 3*400VAC 1.5 Yes Yes
10P-42-0040-BN IP20 3*400VAC 1.5 Yes No
10P-42-0040-NF IP20 3*400VAC 1.5 No Yes
10P-42-0040-NN IP20 3*400VAC 1.5 No No
10P-42-0065-BF IP20 3*400VAC 2.2 Yes Yes
10P-42-0065-BN IP20 3*400VAC 2.2 Yes No
10P-42-0065-NF IP20 3*400VAC 2.2 No Yes
10P-42-0065-NN IP20 3*400VAC 2.2 No No
10P-42-0070-BF* IP20 3*400VAC 3 Yes Yes
10P-42-0070-BN* IP20 3*400VAC 3 Yes No
10P-42-0070-NF* IP20 3*400VAC 3 No Yes
10P-42-0070-NN* IP20 3*400VAC 3 No No
10P-43-0090-BF IP20 3*400VAC 4 Yes Yes
10P-43-0090-BN IP20 3*400VAC 4 Yes No
10P-43-0090-NF IP20 3*400VAC 4 No Yes
10P-43-0090-NN IP20 3*400VAC 4 No No
10P-43-0120-BF IP20 3*400VAC 5.5 Yes Yes
10P-43-0120-BN IP20 3*400VAC 5.5 Yes No
10P-43-0120-NF IP20 3*400VAC 5.5 No Yes
10P-43-0120-NN IP20 3*400VAC 5.5 No No
10P-44-0170-BF IP20 3*400VAC 7.5 Yes Yes
10P-44-0170-BN IP20 3*400VAC 7.5 Yes No
10P-44-0170-NF IP20 3*400VAC 7.5 No Yes
10P-44-0170-NN IP20 3*400VAC 7.5 No No
10P-44-0230-BF IP20 3*400VAC 11 Yes Yes
10P-44-0230-BN IP20 3*400VAC 11 Yes No
10P-44-0230-NF IP20 3*400VAC 11 No Yes
10P-44-0230-NN IP20 3*400VAC 11 No No
10P-45-0320-BF IP20 3*400VAC 15 Yes Yes
10P-45-0320-BN IP20 3*400VAC 15 Yes No
10P-45-0380-BF IP20 3*400VAC 18.5 Yes Yes
10P-45-0380-BN IP20 3*400VAC 18.5 Yes No
10P-45-0440-BF IP20 3*400VAC 22 Yes Yes
10P-45-0440-BN IP20 3*400VAC 22 Yes No
10P-46-0600-BF IP20 3*400VAC 30 Yes Yes
10P-46-0600-BN IP20 3*400VAC 30 Yes No
10P-46-0600-NF IP20 3*400VAC 30 No Yes
10P-46-0600-NN IP20 3*400VAC 30 No No
10P-47-0750-BF IP20 3*400VAC 37 Yes Yes
10P-47-0750-BN IP20 3*400VAC 37 Yes No
10P-47-0750-NF IP20 3*400VAC 37 No Yes
10P-47-0750-NN IP20 3*400VAC 37 No No
10P-47-0900-BF IP20 3*400VAC 45 Yes Yes
10P-47-0900-BN IP20 3*400VAC 45 Yes No
10P-47-0900-NF IP20 3*400VAC 45 No Yes
10P-47-0900-NN IP20 3*400VAC 45 No No
10P-48-1100-BF IP20 3*400VAC 55 Yes Yes
10P-48-1100-BN IP20 3*400VAC 55 Yes No
10P-48-1100-NF IP20 3*400VAC 55 No Yes
10P-48-1100-NN IP20 3*400VAC 55 No No
10P-48-1500-BF IP20 3*400VAC 75 Yes Yes
10P-48-1500-BN IP20 3*400VAC 75 Yes No
10P-48-1500-NF IP20 3*400VAC 75 No Yes
10P-48-1500-NN IP20 3*400VAC 75 No No
10P-49-1800-BF IP20 3*400VAC 90 Yes Yes
10P-49-1800-BN IP20 3*400VAC 90 Yes No
10P-49-1800-NF IP20 3*400VAC 90 No Yes
10P-49-1800-NN IP20 3*400VAC 90 No No
10P-49-2200-BF IP20 3*400VAC 110 Yes Yes
10P-49-2200-BN IP20 3*400VAC 110 Yes No
10P-49-2200-NF IP20 3*400VAC 110 No Yes
10P-49-2200-NN IP20 3*400VAC 110 No No
10P-410-2650-BF IP20 3*400VAC 132 Yes Yes
10P-410-2650-BN IP20 3*400VAC 132 Yes No
10P-410-2650-NF IP20 3*400VAC 132 No Yes
10P-410-2650-NN IP20 3*400VAC 132 No No
10P-411-3200-BF IP20 3*400VAC 160 Yes Yes
10P-411-3200-BN IP20 3*400VAC 160 Yes No
10P-411-3200-NF IP20 3*400VAC 160 No Yes
10P-411-3200-NN IP20 3*400VAC 160 No No
10P-411-3600-BF IP20 3*400VAC 180 Yes Yes
10P-411-3600-BN IP20 3*400VAC 180 Yes No
10P-411-3600-NF IP20 3*400VAC 180 No Yes
10P-411-3600-NN IP20 3*400VAC 180 No No

687PDC
K38849