Hydraulic Reservoir Breather / Air Filter – ABL Series | Product Series

Filter by

    No filters selected

Available for Online Purchase

Flow Capacity (l/min)

Connection

Indicator Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Reservoir Breather / Air Filter – ABL Series

Hydraulic Reservoir Breather / Air Filter – ABL Series

The Parker ABL Series is an eco-friendly reservoir breather / air filter designed to protect hydraulic systems from contaminant ingress. The breather utilizes replaceable LEIF® filter elements and is capable of airflows up to 2000 L/min (528 GPM).

Technical Specifications

  • Filter Material: 3 micron abs. for air
  • Outside Diameter: 127 mm
  • Seal Material: Silicon (integrated in LEIF element)
  • Flow Rate: 1000 L/min, 2000 L/min
  • Housing Material: High impact strength composite
  • Operating Temperature: -20 to 80 °C
Safety Warning

Full Product Description

The ABL Series is an environmentally friendly reservoir breather / air filter that features replaceable LEIF® filter elements and silicon end caps. Utilizing high-efficiency glass fiber media (3 micron absolute for air), the breather serves as a critical line of protection against contaminant ingress in hydraulic systems, which can cause costly issues, such as increased wear on pumps and cylinders, decreased performance, and shorter maintenance intervals. Typical applications for the ABL Series breather / air filter include saw mills, agricultural machines, articulated dump trucks, forestry equipment, wheeled loaders, lubricated systems, excavators, industrial power units, and mobile cranes.

The ABL Series is tank-top mounted and features a high impact strength composite housing. It is available in two sizes: the ABL1 for airflows up to 1000 L/min (264 GPM) and the ABL2 for airflows up to 2000 L/min (528 GPM). Multiple connection, indicator, and adapter options are also available to meet the unique requirements of customers’ hydraulic systems.
Parker also offers the eco-friendly EAB Series breather / air filter , which offers multiple filtration media options and is designed for airflows up to 1500 L/min (396 GPM).

Markets:
• Agriculture
• Construction
• Oil and Gas
• Marine
• Mining
• Forestry

Applications:
• Deck and mobile cranes
• Firefighting equipment
• Forwarders
• Hydraulic presses
• Marine steering units
• Power packs
• Waste management, dump and fork lift trucks
• Excavators
• Harvesters
• Waste balers
• Reach stackers
• Wheeled loaders
• Drilling equipment
• Industrial power units

Benefits:
• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic circuits
• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life
• The use of eco-friendly replaceable elements reduces waste by up to 50% when compared to conventional filters with non-elements

Features:
• Capable of air flows up to 2000 L/min (528 GPM)
• Operating temperature range: -20 to +80°C (-4 to +175°F)
• Outside diameter: 127mm
• Optional G11/4 adapter or G11/2 adaptor with filler connection
• Connections: threads G11/4, 11/2” UN-16-2B
• Elements can be used for hydraulic fluids and HEES type fluids only

Related Documents

×
Products Flow Capacity (l/min) Connection Indicator Type Options
ABL1G114QXWL3 1000 * G11/4 * No Indicator * None *
ABL1U112QXWL3 1000 * 11/2 UN-16-2B No Indicator * None *
ABL1G114QXWL3V 1000 * G11/4 * Visual * None *
ABL1U112QXWL3V 1000 * 11/2 UN-16-2B Visual * None *
ABL1G114QXWL3SNG 1000 * G11/4 * No Indicator * Single adaptor
ABL1G114QXWL3VSNG 1000 * G11/4 * Visual * Single adaptor
ABL1G114QXWL3FP 1000 * G11/4 * No Indicator * Adaptor With Filler Connection
ABL1G114QXWL3VFP 1000 * G11/4 * Visual * Adaptor With Filler Connection
ABL2G114QXWL13 2000 * G11/4 * No Indicator * None *
ABL2U112QXWL13 2000 * 11/2 UN-16-2B No Indicator * None *
ABL2G114QXWL13V 2000 * G11/4 * Visual * None *
ABL2U112QXWL13V 2000 * 11/2 UN-16-2B Visual * None *
ABL2G114QXWL13SNG 2000 * G11/4 * No Indicator * Single adaptor
ABL2G114QXWL13VSNG 2000 * G11/4 * Visual * Single adaptor
ABL2G114QXWL13FP 2000 * G11/4 * No Indicator * Adaptor With Filler Connection
ABL2G114QXWL13VFP 2000 * G11/4 * Visual * Adaptor With Filler Connection

687PDC
C89472