Legacy Split Shaft Gear Box - 941 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Legacy Split Shaft Gear Box - 941 Series

Legacy Split Shaft Gear Box - 941 Series OBSOLETE

This PTO is obsolete. Chelsea 941 Series Split Shaft PTO/gear box was designed with two 6-Bolt PTO apertures for applications in which the transmission is not capable of the required torque for the application. It can be shift with air or lever.

Technical Specifications

  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Mounting Type: Split Shaft, 6-Bolt
  • Output Shaft Type: 1410 Series Companion Flange, Other
  • Shift Type: Lever, Split Shaft
  • Output Power: 56+ HP, 51+ kW
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Lubricant: n/a
  • Weight: 60 lb, 27 kg
Safety Warning

Full Product Description

The 941 Series Split Shaft gear box designed specifically for the Class 3 through 6 trucks with automatic transmissions and only one or no PTO openings on the transmission. This unit was designed to be mounted between the transmission and rear axle. It was an excellent choice when you need to operate more than one piece of driven equipment or more space is needed for direct mounted driven equipment. The compact design allowed up to three 6-Bolt openings to be used by a variety of Chelsea PTOs. This unit could be lever or air shifted. It featured three input /output options offering 1410 or 1500 Series flanges attached to the unit or a no flange option. This PTO is no longer available.



Markets:

• Mobile

• Oil & Gas

• Other Mobile

• On Highway



Features/Benefits:

• Versatile PTO options to meet application design requirements

• High Thru Torque Ratings

• Air Shifter can be located in three different locations

• Two Year Warranty



Applications:

• Pumper Cleaner

• Fire and Rescue

• Tire Service Vehicles

Related Documents

×

687PDC
234075