Split Shaft Gear Box - 912 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Split Shaft Gear Box - 912 Series

Split Shaft Gear Box - 912 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Mounting Type: Split Shaft, Gear Boxes
  • Output Power: 51+ kW, 56+ HP
  • Shift Type: Lever, Split Shaft
  • Continuous Torque: De-Rate Torque Rating 30%
  • Output Shaft Type: 2-3/4" 10T Spline
  • Weight: 130 lb, 59 kg
  • Lubricant: n/a
Safety Warning

Full Product Description

The 912 Series Split Shaft gear box is designed specifically for the Class 7 and 8 trucks with an automatic transmission and only one or no PTO openings on the transmission. Designed to be mounted between the transmission and rear axle, this driveline driven gear box can also solve design problems for driven equipment mounted at the rear of the vehicle. The 912 features three 8-Bolt openings allowing a variety of Chelsea PTOs to be mounted. This unit is an excellent choice when you need to operate more than one piece of driven equipment. This unit can be lever or air shifted. It features six input /output options offering SPL-170, SPL-250, 1610, 1710 or 1810 Series flanges attached to the unit or a no flange option. The 912 can also be mounted in reverse that allows the vehicle to be creep-driven back through the Split-Shaft.

Markets:
• Oil & Gas
• Mobile
• Vocational & Municpal
• Other Mobile

Features/Benefits:
• Three 8-Bolt openings that allow you to operate a variety of auxiliary equipment
• Wide variety of 6-Bolt, 8-Bolt, PowerShift, and Reversible PTOs fit the 912 Series
• Air and Lever shift available
• Two Year Warranty

Applications:
• Pumper Cleaner
• Fire and Rescue
• Tire Service Vehicles

Related Documents

×

687PDC
234075