Split Shaft Gear Box - 901 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Split Shaft Gear Box - 901 Series

Split Shaft Gear Box - 901 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Intermittent Torque: 501+ lb-ft, 501+ Nm, 500, 678
  • Mounting Type: Split Shaft, Gear Boxes
  • Output Power: 56+ HP, 51+ kW
  • Output Shaft Type: 1410 Series Companion Flange, 1-3/4" 10T Spline
  • Shift Type: Lever, Split Shaft
  • Shaft Power: 48, 95, 36 kW, (500 RPM) kW, 71
  • Continuous Torque: De-Rate Torque Rating 30%
  • Weight: 185 lb, 84 kg
  • Lubricant: n/a
Safety Warning

Full Product Description

The 901 Series Split Shaft gear box is designed specifically for the Class 4 through 6 trucks with automatic transmissions and one or no PTO openings on the transmission. This is a robust unit with one PTO output shaft capable of 500 lbs-ft. The 901 features four PTO output options, a 1410 Series companion flange comes standard and optional pump flanges SAE “B” 2 or 4-Bolt, “C” 2-Bolt and “C” 4-Bolt openings allowing a variety of driven equipment to be mounted. The output shaft runs at 100% of input speed. This unit is an excellent choice when you need to operate more than one piece of driven equipment. This unit can be lever or air shifted, and comes standard with a 1-3/4" - 10T input /output shaft.

Markets:
• On Highway
• Mobile
• Other Mobile

Features/Benefits:
• Provides 100% of input speed
• Mount in any orientation with the PTO shaft going to the front or rear of the vehicle
• Air and Lever shift available, along with three direct mount flanges
• Two Year Warranty

Applications:
• Pumper Cleaner
• Fire and Rescue
• Tire Service Vehicles

Related Documents

×

687PDC
234075