Legacy Constant Mesh (Non-shiftable) 10-Bolt Power Take-Off (PTO) - 867 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Legacy Constant Mesh (Non-shiftable) 10-Bolt Power Take-Off (PTO) - 867 Series

Legacy Constant Mesh (Non-shiftable) 10-Bolt Power Take-Off (PTO) - 867 Series OBSOLETE

This PTO is obsolete. The Chelsea 867 Series Constant Mesh (non-shiftable) PTO fits Allison and Caterpillar® transmissions with a 10-Bolt mounting aperture. This unit is designed for demanding applications that require continuous power.

Technical Specifications

  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Intermittent Torque: 501+ lb-ft, 501+ Nm, 575 lb-ft (Check Application Pages for Actual Torque Ratings), 780 Nm (Check Application Pages for Actual Torque Ratings)
  • Lubricant: P = Pressure Lube
  • Mounting Type: 10-Bolt
  • Output Power: 56+ HP, 51+ kW
  • Output Shaft Type: 1410 Series Companion Flange, Other
  • Shift Type: Constant Mesh
  • Weight: 64 lb, 29 kg
Safety Warning

Full Product Description

The versatile 867 Series was a constant mesh PTO that meets the torque capacity of an 8-Bolt PTO while offering the tighter sealing of a 10-Bolt pattern. The Chelsea 867 Series Power Take-Off (PTO) with a torque rating of up to 575 Lbs-ft was an excellent choice for variable displacement piston pumps used in refuse and snow and ice removal applications. It was available in five speed ratios and five output options. Output options range from a 1410 companion flange for remote mounted products to SAE "C" and DIN series flanges for direct mounted pumps. This PTO is no longer available.



Markets:

• Mobile

• On-Highway

• Vocational & Municipal Equipment



Features/Benefits:

• Cast Iron Housing

• Wet Spline options Increase shaft life by a factor of ten

• Four (4) speed ratios five (5) output options

• Two Year Warranty



Applications:

• Refuse

• Aerial

• Snow & Ice Removal

• Fire and Rescue

Related Documents

×

687PDC
234075