Legacy Mechanical Shift 8-Bolt Power Take-Off (PTO) - 812 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Legacy Mechanical Shift 8-Bolt Power Take-Off (PTO) - 812 Series

Legacy Mechanical Shift 8-Bolt Power Take-Off (PTO) - 812 Series OBSOLETE

This PTO is obsolete. Chelsea 812 Series Power Take-Off (PTO) fit most manual transmissions with an 8-Bolt mounting aperture. This low profile housing, high torque (400 lbs-ft) PTO was designed for extra heavy-duty applications.

Technical Specifications

  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Intermittent Torque: 301 to 400 lb-ft, 501+ Nm, 400 lb-ft (Check Application Pages for Actual Torque Ratings), 542 Nm (Check Application Pages for Actual Torque Ratings)
  • Shift Type: Wire/Cable, Mechanical
  • Lubricant: X = No Lubricant Available
  • Output Power: 56+ HP, 51+ kW
  • Mounting Type: 8-Bolt
  • Output Shaft Type: Round Shaft (1" - 1/4" Key)
  • Weight: 50 lb, 22.7 kg
Safety Warning

Full Product Description

The Chelsea 812 Series Power Take-Off (PTO) was an economical workhorse that featured a cast iron housing for heavy-duty applications. The low profile housing offered excellent fitment in tight spaces under the vehicle. Chelsea was the first to provide the vocational truck market with an integrated air shift option on a single gear PTO. The 812 Series had five shift options, seven output options, including Chelsea's popular 360° rotatable flange for better direct mount pump fitment between the transmission and chassis. With a torque capacity of 400 lbs-ft, this was one versatile PTO for heavy-duty applications. This PTO is no longer available.

Markets:
• Aerial
• Mobile
• Other Mobile

Features/Benefits:
• Single gear 8-Bolt PTO
• Low Profile PTO Housing
• Two Year Warranty

Applications:
• Dump Trucks
• Tow and Recovery
• Aerial Devices

Related Documents

×

687PDC
234075