Legacy PowerShift (Hydraulic) 8-Bolt Power Take-Off (PTO) - 800 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Legacy PowerShift (Hydraulic) 8-Bolt Power Take-Off (PTO)  - 800 Series

Legacy PowerShift (Hydraulic) 8-Bolt Power Take-Off (PTO) - 800 Series OBSOLETE

This PTO is obsolete. Chelsea 800 Series Single Gear Power Take-Off (PTO) was a compact design for Allison automatic transmissions with an 8-Bolt mounting aperture. The low profile housing solved fitment issues when space was limited.

Technical Specifications

  • Intermittent Torque: 201 to 300 lb-ft, 301 to 400 Nm, 250 lb-ft (Check Application Pages for Actual Torque Ratings), 339 Nm (Check Application Pages for Actual Torque Ratings)
  • Output Power: 46 to 55 HP, 31 to 40 kW
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Mounting Type: 8-Bolt
  • Output Shaft Type: Other
  • Weight: 38 lb, 17 kg
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Lubricant: P = Pressure Lube
Safety Warning

Full Product Description

The Chelsea 800 Series Power Take-Off (PTO) was an 8-Bolt PowerShift workhorse in the Chelsea PTO line. It featured a cast iron housing and heavy duty ball bearings on the output shaft. The large clutch pack provided you with a torque rating up to 250 lbs-ft giving you a long service life in heavy duty applications. The output shaft featured a 1-1/8" round shaft, 4 shift options and our Electric Overspeed Control (EOC) to protect driven equipment. This PTO is no longer available.

Markets:
• Oil & Gas
• Mobile

Features/Benefits:
• Pressure Lubrication Standard
• 12V or 24V EOC
• Electric-Over-Hydraulic Shifting
• Two Year Warranty

Applications:
• Oil Field Application
• Bulk Transporter Trucks
• Fire and Rescue

Related Documents

×

687PDC
234075