Geared Adapter 6-Bolt - 630 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Geared Adapter 6-Bolt - 630 Series

Geared Adapter 6-Bolt - 630 Series

Chelsea 630 Series geared adapter solves problems when there is a need to change PTO output shaft rotation or clear a mounting obstacle. This adapter is used when mounting to a 6-Bolt PTO at a 30° angle to the transmission 6-Bolt PTO aperture opening.

Technical Specifications

  • Mounting Type: Geared Adapters
  • Product Type: Gear Adapter
Safety Warning

Full Product Description

The Chelsea 630 Series geared adapter is designed to do the tough jobs you need to get done. The tapered bearings design provides maximum load bearing capabilities and eliminates worries about torque capacity decreasing when using an adapter with a PTO. Whether you need to solve an interference problem or change PTO output shaft rotations, we have what you need.  Chelsea offers the widest selection of geared adapters in the industry, including adapters to fit imported trucks such as Hino, Isuzu, Mitsubishi and Nissan.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• 6-Bolt PTO to a 6-Bolt Transmission Opening
• Moves the PTO down at a 30° angle, helping to eliminate interference problems
• Uses the same input gears as the 442 Series
• Two Year Warranty

Applications:
• Snow & Ice Trucks
• Service Trucks
• Dump Truck
• Towing & Recovery Trucks

Related Documents

×

687PDC
234075