Geared Adapter 8-Bolt - 628 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Geared Adapter 8-Bolt - 628 Series

Geared Adapter 8-Bolt - 628 Series

Chelsea 628 Series geared adapter solves problems when there is a need to change PTO output shaft rotation or clear a mounting obstacle. This adapter is designed to be used when mounting a 6-Bolt PTO to an 8-Bolt transmission PTO opening.

Technical Specifications

  • Mounting Type: 6-Bolt SAE PTO to 8-Bolt SAE Transmission, Geared Adapters
  • Product Type: Gear Adapter
Safety Warning

Full Product Description

Chelsea 628 Series geared adapter is designed to do the tough jobs you need to get done.  The Chelsea tapered bearing design provides maximum load bearing capabilities and eliminates your worries about torque capacity decreasing when using an adapter with your PTO. Whether you need to solve an interference problem or change PTO output shaft rotations, we have what you need.  

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• 6-Bolt PTO to 8-Bolt Transmission Opening
• Moves the PTO straight out from the transmission
• Uses the same input gears as the 442 and 489 Series
• Two Year Warranty

Applications:
• Snow & Ice Trucks
• Service Trucks
• Dump Truck
• Towing & Recovery Trucks

Related Documents

×

687PDC
234075