Legacy Front Mount Gear Box - 2230U Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Legacy Front Mount Gear Box - 2230U Series

Legacy Front Mount Gear Box - 2230U Series OBSOLETE

This PTO is obsolete. Chelsea 2230U Series Front Mount Gear Box was an engine crankshaft-driven, PowerShift PTO that mounts on the front of the vehicle.

Technical Specifications

  • Intermittent Torque: 201 to 300 lb-ft, 301 to 400 Nm, 225 lb-ft (Check Application Pages for Actual Torque Ratings), 305 Nm (Check Application Pages for Actual Torque Ratings)
  • Mounting Type: Crankshaft Driven, 6-Bolt
  • Output Type: SAE A Pump Flange, SAE B Pump Flange, Driveline
  • Continuous Operation: n/a
  • Lubricant: n/a
  • Output Power: 36 to 45 HP, 31 to 40 kW
  • Shift Type: Pneumatic, PowerShift (Pneumatic)
  • Transmission Manufacturer: Other
  • Output Shaft Type: Round Shaft (1-1/4" - 5/16" Key), SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline
  • Shaft Power: 21 HP (500 RPM), 43 HP (1000 RPM), 16 kW (500 RPM), 32 kW (1000 RPM)
  • Weight: 88 lb, 40 kg
Safety Warning

Full Product Description

This PTO is obsolete. The Chelsea 2230U Series was a front mounted gear box comprised of the rugged Chelsea 230 and 100 Series PTOs. This unit was designed to operate from the crankshaft of the engine. It was an economical workhorse that features a cast iron housing and ball bearings on the output, giving it a high torque rating and long service life. Direct air and 12V Electric-Over-Air, with and without Overspeed protection, are great shift options. Multiple output options, including Chelsea's popular 360° rotatable flange, makes this one versatile gearbox. This PTO is no longer available.



Markets:

• Mobile

• Vocational & Municipal Equipment

• Other Mobile



Features/Benefits:

• Live Drive Power

• Electric/Air shift

• Speed ratios ranging from 39% to 123% of engine speed

• Solves Pump fitment issues

• Two Year Warranty



Applications:

• Snow & Ice Removal

• Spreaders

• Refuse

Related Documents

×

687PDC
234075