Potable Water Tanks | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Potable Water Tanks

Potable Water Tanks

Potable water tanks contain the safe drinking water on an aircraft. Parker Aerospace custom designs these FDA-compliant tanks to meet space constraints and application requirements.

Technical Specifications

  • Flow Rate: 10 gallons to 26 gallons
  • Pressure Rating: 5 psi to 120 psi psi
  • Operating Temperature: -65° to +160 °F
  • Materials of Construction: Stainless steel, titanium, composite
Safety Warning

Full Product Description

Parker Aerospace potable water tanks are FDA-compliant custom solutions used in aircraft such as regional and business jets. Tanks can be made of stainless steel, titanium, or composite construction with capacity range between 10 and 26 gallons.

The tanks have gravity-filling port and connectors to water lines. The tanks may have a level sensor. Depending on where in the aircraft they are located, the tank might incorporate a probe-type heating element and possibly insulation.

If the application requires, mounting brackets and hardware can be incorporated into the custom solution.

APPLICATIONS:   
This technology is used on FDA-compliant systems that provide potable water on aircraft such as regional and business jets.

FEATURES AND ATTRIBUTES:  
•    FDA compliant
•    Materials provide lightweight robustness

OPTIONAL FEATURES:  
•    Customizable size to fit space and needs of the application
•    Probe type heater to prevent frozen water
•    Level sensor
•    Custom mounting brackets and hardware as application requires

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×
Products
FSDPWTANK

687PDC
687648