Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PV rotary vane actuators are available in four sizes and torque range 0.69 to 30.96Nm at 6 bar. With two versions, a 280° single vane and a 100° double vane that produces twice the torque output from identical envelope dimensions.
PV rotary vane actuators provide the maximum amount of output torque from the smallest possible envelope size. Two basic styles are available. Single vane models have a maximum rotation of 280°, while the double vane units produce twice the torque output from identical envelope dimensions and have a maximum rotation of 100°. They convert pneumatic pressure into rotary motion for a wide variety of industrial applications. A short cylindrical chamber encloses a vane attached to a central shaft. Air pressure is applied to one side of the vane. The opposite side of the vane is connected to exhaust. This produces rotation of the vane and thus the central shaft. Due to vane actuator design there will always be some internal bypass in these units and therefore they should not be used as a brake or to support loads. Torque range from 0.69 to 30.96 at 6 bar.
■ Through rod facility size 22 and 33 : The two larger sizes of Vane Actuators are through rod as standard. The through rod facility enables linkages to be connected to both ends of the unit, maximising the design flexibility. This also enables the unit to be equipped with a kit providing full adjustment of the angle of rotation. The kit can be supplied complete with or without inductive sensors. These options can be assembled with the actuator when ordering or purchased as additional items.
■ Vane actuator with angle adjustment size 22 and 33 : This kit is assembled at the rear of the actuator and provides adjustment of :
- 0 to 100° for the double vane actuator
- 0 to 220° for the single vane actuator
The angle adjustment is attained by moving the end stops at the rear of the actuator. To facilitate this adjustment there is a position indicating disk on the rear face of the unit. Inductive sensors M8 with 90° plug-in and LED facility (PNP or NPN) can be added to the kit for end stop detection.
Markets:
• Packaging Machinery
• Vehicle Assembly Facilities
• Factory Automation
• Medical
• Agricultural Machinery
• Food & Beverage
Features/Benefits:
• Provides the maximum amount of output torque from the smallest possible envelope
• Through rod option enables linkages to be connected to both ends of the unit maximising the design flexibility
• Hard anodising aluminium end caps with bearing cartridge provides substancial shaft support and wear resistance, ensuring high performance and long life
• Stainless steel shaft provides high strength and corrosion resistance for the most demanding applications
• Nitrile energised glass filled Teflon shoulder seal minimises bypass flow and friction, providing a superior performance and long life
• Teflon impregnated hard anodised extrusion gives long seal life and low breakaway pressure.
• Optional angle adjustment kit for controlled positioning
• Optional sensors provide rotation angle detection points
Applications:
• Opening and closing of gates and doors
• Indexing and rotational positioning
• Conveyor and line transfer systems
• Lifting and handling
General Technical Data:
• International Standards : N/A
• Rotation Angles : 95°, 100°, 220°, 275° and 280°
• Versions : Double acting with:
Single vane - Not through rod
Double vane - Not through rod
Single vane - Through rod
Double vane - Through rod
• Cushioning : Rubber buffer
• Position Sensing : Inductive sensors M8 with 90° plug-in and LED facility (PNP or NPN) are available for sizes 22 and 33.
• Installation : Combination face and base mounting offer flexibility in application and design.
• Mounting Position : Any
Operating and Environmental Data:
• Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 2 to 10 bar maximum
• Operating Temperature : Standard temperature -10°C to +80°C
• Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : High resistance to corrosion and chemicals.
Material Specification:
• End Covers : Hard anodised aluminium
• Cylinder Barrel : Hard anodised aluminium
• Shaft : Stainless steel
• Bearing : PTFE (Polytetrafluroethylene) coated bearing
• Vane : Hard anodised aluminium
• Seals : Nitrile
Selector Guides |
---|
Parker Cost and Savings Calculators for Pneumatic Solutions |
Literature and Reference Materials |
---|
Parker Pneumatic Components Catalogue PDE2600PNUK |
Products | Frame Size | Total Operating Angle (degrees) | Torque Rating (Nm) | Shaft Type |
---|---|---|---|---|
6V5100010F-275 | 10 | 275 | 0.69 (at 6 bar) | Single Rod, Basic Unit |
6V5100010F-095 | 10 | 95 | 1.47 (at 6 bar) | Single Rod, Basic Unit |
6V5200010F-275 | 11 | 275 | 1.47 (at 6 bar) | Single Rod, Basic Unit |
6V5200010F-095 | 11 | 95 | 3.05 (at 6 bar) | Single Rod, Basic Unit |
6V1300030F-280 | 22 | 280 | 6.39 (at 6 bar) | Through Rod, Basic Unit |
6V1300030F-100 | 22 | 100 | 13.27 (at 6 bar) | Through Rod, Basic Unit |
6V2400030F-280 | 33 | 280 | 14.47 (at 6 bar) | Through Rod, Basic Unit |
6V2400030F-100 | 33 | 100 | 30.96 (at 6 bar) | Through Rod, Basic Unit |
6V1357630F-220 | 22 | 220 | 6.39 (at 6 bar) | Through Rod with Angle Adjustment Kit |
6V1357730F-100 | 22 | 100 | 13.27 (at 6 bar) | Through Rod with Angle Adjustment Kit |
6V1357635F-220 | 22 | 220 | 6.39 (at 6 bar) | Through Rod with Angle Adjustment Kit + PNP Sensor |
6V1357735F-100 | 22 | 100 | 13.27 (at 6 bar) | Through Rod with Angle Adjustment Kit + PNP Sensor |
6V1357636F-220 | 22 | 220 | 6.39 (at 6 bar) | Through Rod with Angle Adjustment Kit + NPN Sensor |
6V1357736F-100 | 22 | 100 | 13.27 (at 6 bar) | Through Rod with Angle Adjustment Kit + NPN Sensor |
6V2457630F-220 | 33 | 220 | 14.47 (at 6 bar) | Through Rod with Angle Adjustment Kit |
6V2457730F-100 | 33 | 100 | 30.96 (at 6 bar) | Through Rod with Angle Adjustment Kit |
6V2457635F-220 | 33 | 220 | 14.47 (at 6 bar) | Through Rod with Angle Adjustment Kit + PNP Sensor |
6V2457735F-100 | 33 | 100 | 30.96 (at 6 bar) | Through Rod with Angle Adjustment Kit + PNP Sensor |
6V2457636F-220 | 33 | 220 | 14.47 (at 6 bar) | Through Rod with Angle Adjustment Kit + NPN Sensor |
6V2457736F-100 | 33 | 100 | 30.96 (at 6 bar) | Through Rod with Angle Adjustment Kit + NPN Sensor |