Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe | #PFX30-025


LOADING IMAGES
PFX30-025

Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe | #PFX30-025

Parker's PFX30 delivers robustness and improved service life in the Ultra High Pressure waterblast applications. The series is compliant with ISO23384 and DIN EN 1829-2.


Technical Specifications

  • Hose Cover Type: Standard
  • Maximum Operating Pressure: 3010 BAR
  • Outside Diameter: 12.0 mm
  • Weight: 0.19 lb/ft, 0.29 kg/m
  • Inside Diameter: 5/32 inch, 4.0 mm
  • Minimum Burst Pressure: 700 MPa, 101500 psi
  • Industry: Industrial Manufacturing Equipment, Construction
  • Cover Color: Orange
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Brand: Parker
  • Media: Water
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 301 MPa, 3010 bar, 43645 psi
  • Compatible Fitting: 2X Series
  • Application: Waterblasting, Industrial Cleaning, Hydrodemolition
  • Product Type: High Pressure Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Materials of Construction: Thermoplastic
  • Design Factor: 2.3
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 5.511 inch, 140 mm
  • Outside Diameter: 0.472 inch, 12.0 mm
  • Specifications Met: DIN 1829-2, ISO 23384
  • Hose Cover Type: Standard
Safety Warning

Item Information

"Parker's PFX30 hose series (3010 bar) delivers robustness and improved service life in the ultra-high pressure waterblast market. For extreme conditions with increased abrasion requirements a ToughJACKET TM version PFX30-TJ with a second cover is also available. PFX30 series incorporates an orange cover according WJTA color coding.


Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.


Markets:

• Waterblast/Waterjet

• Hydrodemolition

• Construction


Applications:

• Industrial cleaning equipment

 

Features/Benefits:

• Suitable for applications up to 3010 bar (43645 psi)

• According to ISO 23384 and DIN EN 1829-2

• Visual pressure indication increases safety

• Long life time & reduced machine down time in critical applications and in harsh environments

• Visual inspection of wear possible, that acts as a warning indicator of hose abrasive wear

• Less weight and drag, making it easier for operators to maneuver the hose, less operator fatigue

 

Technical Specifications:

• Inner tube: POM

• Pressure reinforcement: six / eight spiral layers of maximum tensile steel wire

• Cover: polyamide

• TOUGHJACKET on request (second outer cover layer that contrasts with the outer cover color)

• Standard color: orange

• Temperature range: -10°C to +70°C"

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513