P3L Lite Particulate Filter - P3LF Series - Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Element

Drain Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3L Lite Particulate Filter - P3LF Series - Pneumatic Division Europe

P3L Lite Particulate Filter - P3LF Series - Pneumatic Division Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Particulate Filter
  • Filter Element Type: 5µ | 40µ
  • Port Size: 1/4 inch
  • Drain Option: Manual Drain | Semi-auto Drain
  • Port Type: BSPP | NPT
  • Inlet Pressure Rating: 150 psig, 10 bar
  • Operating Temperature: 32 to 122 °F, 0 to 50 °C
  • Flow Rate: 65 SCFM (1/4"), 30.5 dm3/sec (1/4")
  • Body Material: High Tech Polymer
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile
  • Weight: 0.24 lb, 0.11 kg
  • Specifications Met: N/A
  • Brand: Parker
Safety Warning

Full Product Description

Parker's P3LF is a lightweight particulate filter that delivers high moisture removal in a compact package. The P3LF is used for the removal of solid particle contaminants down to 5 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system.  For specific flow and space restricted applications this product can provide a solution that does not sacrifice performance.  The P3LF can also be combined using a modular connector, limited to 2 other P3L air preparation product units. With manual & semi-auto drain options available it makes this series easy to configure.

Markets:
• Factory Automation
• Machine Tools
• Miscellaneous Industrial and Manufacturing
• Packaging
• Printing and Marking Equipment
• MRO
• Transportation
• Life Sciences

Features/Benefits:
• Integral 1/4 ports (BSPP & NPT)
• Removes liquid aerosols and sub micron particles
• Oil free air for critical applications, such as air gauging, pneumatic instrumentation and control
• Adsorbing activated carbon element removes oil vapours and most hydrocarbons

Applications
• Food and beverage
• Machining
• Pick and place
• Packaging and wrapping systems
• Moulding and wood processing
• Cylinder and valve protection
• Ring circuits
• Pneumatic applications

Additional Information:
• Lightweight Particulate Filter
• Element: 5µ, 40µ
• Port Type: BSPP, NPT
• Port Size: 1/4"
• Body Material: High tech Polymer
• Bowl Material: Polycarbonate
• Filter Material: Sintered Polyethylene
• Seals: Nitrile
• Pressure Rating (psig): 150
• Pressure Rating (bar): 10
• Temperature Rating (F): 32° to 122°
• Temperature Rating (C ): 0° to 50°
• Flow SCFM: 63.5
• Flow dm³/s: 30
• Drain Type: Manual, Semi-auto
• Weight: 0.24 lb (0.11 kg)

Related Documents

Literature and Reference Materials
P3L LITE - CAD Configurator
×
Products Element Drain Option
P3LFA12EPPN 5 micron Manual drain
P3LFA12EPSN 5 micron Pulse drain
P3LFA12GPPN 40 micron Manual drain
P3LFA12GPSN 40 micron Pulse drain

687PDC
A87859