NSSC Series | Product Series

Filter by

    No filters selected

Version

Connection Type

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NSSC Series

NSSC Series

NSSC cartridges are the right solution for blind mate connections. They allow a misalignment at connection between the nipple and the coupler half and they are dripless.

Technical Specifications

  • Connection Thread Size: G 1/4 inch, G 1-1/4 inch
  • Materials of Construction: Stainless steel /Steel zinc plated, Stainless Steel
  • Maximum Operating Temperature: 120 °C EPDM
  • Minimum Operating Temperature: -55 °C EPDM
  • Length: 61 to 122 mm
  • Maximum Operating Pressure: 10 bar
  • Application: Converters, Datacenters/Servers, Electronic cabinets, High Performance Computers, Laser, Molding, Radar, Thermal Management
  • Hex Size: 21 to 55 mm
  • Seal Material: FKM or EPDM
  • Version: Cartridge
Safety Warning

Full Product Description

NSSC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless. The NSSC couplings are a screw to connect dry-break couplings with flat face valves.

Markets:
- Thermal Management
- Molding
- Electronic cabinets
- Laser
- Converters
- Radar
- Datacenters/Servers

Features/Benefits:
- No spillage during connection/disconnection
- Low pressure drop
- Advanced internal design for cooling applications
- Can be used either with water or heat transfer oils
- Excellent resistance to vibrations and mechanical stresses
- Easy connection under pressure
- Suitable for main inlet/outlet connections for the cooling circuits
- Allow ± 1mm misalignment at connection
Products Version Connection Type Connection Thread Size
NSSC-1001-20MBE Coupler Male Thread G 1 1/4
NSSC-1002-20MBE Nipple Male Thread G 1 1/4
NSSC-1251-20FB Coupler Female Thread G 1 1/4
NSSC-1252-20FB Nipple Female Thread G 1 1/4
NSSC-251-4MBE Coupler Male Thread G 1/4
NSSC-252-4MBE Nipple Male Thread G 1/4
NSSC-621-12MBE Coupler Male Thread n/a
NSSC-622-12MBE Nipple Male Thread n/a

687PDC
687614