Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
NSIC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless.
Products | Version | Connection Type | Connection Thread Size |
---|---|---|---|
NSIC-121-11MM-E | Coupler | Male Thread | M11x1 |
NSIC-121-4MO-ES3 | Coupler | Male Thread | 7/12-20 UNF |
NSIC-122-11MM-E | Nipple | Male Thread | M11x1 |
NSIC-122-4MO-ES3 | Nipple | Male Thread | 7/12-20 UNF |
NSIC-251-6MBO-E | Coupler | Male Thread | G 3/8 |
NSIC-252-6MBO-E | Nipple | Male Thread | G 3/8 |
NSIC-371-12HCA-S3 | Coupler | Male Thread | 1-20 UNEF-2A |
NSIC-372-12-HCA-S3 | Nipple | Male Thread | 1-20 UNEF-2A |