Paint Fluid Hose, Series 7108 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Paint Fluid Hose, Series 7108

Paint Fluid Hose, Series 7108

Paint fluid hose is designed for transfer of high aromatic content products such as ketone solvents, lacquers, paint thinners, oil-based and water-based paints and many common chemicals used in applications to 200°F and 750 psi, Series 7108

Technical Specifications

  • Cover Material: Chloroprene Rubber (CR)
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Application: Chemical Transfer
  • Specifications Met: n/a
  • Maximum Operating Pressure: 3.4 to 5.2 MPa, 500 to 750 psi, 34.5 to 51.7 bar
  • Compatible Fitting: 43 Series, HY Series
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Hose Reinforcement Material: 2 Plies of Aramid
  • Nominal Hose Inside Diameter: 8 to 15 mm
  • Package Type: Reel
  • Minimum Bend Radius: 76.2 to 127 mm, 3 to 5 inch
  • Size: -4 to -8
  • Outside Diameter: 0.49 to 0.88 inch, 12.4 to 22.2 mm
  • Hose Inner Tube Material: Translucent, Polyamide (PA)
  • Cover Color: Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.09 to 0.25 lb/ft, 0.13 to 0.37 kg/m
  • Length per Package: 500 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7108 provides excellent service across a wide variety of chemical media used in paint transfer and air powered paint spray systems. The hose tube will not leach into and contaminate the product being conveyed and resists mild chemicals, oil and weathering to provide maximum performance. Series 7108 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Manufacturing

Features/Benefits:
• Tube: Translucent nylon for chemical resistance to 200°F.
• Reinforcement: Multiple aramid plies for strength and durability.
• Cover: Black chloroprene for abrasion and oil and resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Mild chemicals
• Lacquers
• Paints & paint thinners
• Solvents
• Air powered paint systems
• In-plant and tank transfer
• Mixing operations

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.
• Click here to link to Hose & Chemical Guides.
• Do not use in high pressure paint spray applications requiring a statically conductive hose.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7108-251 1/4 500
7108-381 3/8 500
7108-501 1/2 750

687PDC
687583