Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
CR4900-series crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 12", payloads up to 1735 lbs, plus exceptional smoothness, extremely low friction & a very good straightness/flatness accuracy
California Residents: Prop-65 Warning
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products | Travel (inch) | Travel (mm) | Drive Mechanism |
---|---|---|---|
CR4910 | 1 | (imperial) | Large Imperial Micrometer |
CR4911 | 2 | (imperial) | Large Imperial Micrometer |
CR4911-DM | 2 | (imperial) | Digital Micrometer |
CR4912 | (metric) | 25 | Large Metric Micrometer |
CR4913 | (metric) | 50 | Large Metric Micrometer |
CR4914 | 1 | (imperial) | Imperial Micrometer |
CR4915 | 2 | (imperial) | Imperial Micrometer |
CR4916 | (metric) | 25 | Metric Micrometer |
CR4917 | (metric) | 50 | Metric Micrometer |
CR4945-04 | 4 | (imperial) | No Readout |
CR4945-06 | 6 | (imperial) | No Readout |
CR4945-08 | 8 | (imperial) | No Readout |
CR4945-10 | 10 | (imperial) | No Readout |
CR4945-12 | 12 | (imperial) | No Readout |
CR4955-04 | 4 | (imperial) | Imperial Readout |
CR4955-06 | 6 | (imperial) | Imperial Readout |
CR4955-08 | 8 | (imperial) | Imperial Readout |
CR4955-10 | 10 | (imperial) | Imperial Readout |
CR4955-12 | 12 | (imperial) | Imperial Readout |
CR4965-04 | 4 | (imperial) | Metric Readout |
CR4965-06 | 6 | (imperial) | Metric Readout |
CR4965-08 | 8 | (imperial) | Metric Readout |
CR4965-10 | 10 | (imperial) | Metric Readout |
CR4965-12 | 12 | (imperial) | Metric Readout |