LORD Two-Piece Mounts for Industrial Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD Two-Piece Mounts for Industrial Applications

LORD Two-Piece Mounts for Industrial Applications

LORD Two-Piece Mounts are designed for applications involving severe dynamic forces in the static load direction, as well as the rebound direction. Travel is limited in both directions by rubber in compression that provides snubbing.

Full Product Description

LORD Two-Piece Mounts are designed for applications involving severe dynamic forces in the static load direction, as well as the rebound direction. Travel is limited in both directions by rubber in compression which provides snubbing. These mounts are designed to support engines, cabs and accessory units, and accommodate frame racking and twisting while isolating vibration and absorbing shock. Typical applications for Two-Piece Mounts include on-highway, off-highway vehicles, construction and industrial machines.

Features and Benefits:
• Dynamically effective in all directions
• Prevent mechanical transmission of noise
• Accommodate misalignment and distortion
• High rebound capacity
• Easy to install with common tools
• Standard bolt torque assures proper assembly
• Top and bottom parts alike, cannot be misassembled
• Fail-safe assembly
• Sized for English and Metric bolts
• Long dependable service life
• Economical

Related Documents

×
Products Trade Name
CB-2201-1 CB-2200 Series Two-Piece Mount
CB-2201-11 CB-2200 Series Two-Piece Mount
CB-2201-12 CB-2200 Series Two-Piece Mount
CB-2201-13 CB-2200 Series Two-Piece Mount
CB-2201-14 CB-2200 Series Two-Piece Mount
CB-2201-15 CB-2200 Series Two-Piece Mount
CB-2201-2 CB-2200 Series Two-Piece Mount
CB-2201-3 CB-2200 Series Two-Piece Mount
CB-2201-4 CB-2200 Series Two-Piece Mount
CB-2202-1 CB-2200 Series Two-Piece Mount
CB-2202-11 CB-2200 Series Two-Piece Mount
CB-2202-12 CB-2200 Series Two-Piece Mount
CB-2202-13 CB-2200 Series Two-Piece Mount
CB-2202-14 CB-2200 Series Two-Piece Mount
CB-2202-15 CB-2200 Series Two-Piece Mount
CB-2202-2 CB-2200 Series Two-Piece Mount
CB-2202-3 CB-2200 Series Two-Piece Mount
CB-2202-4 CB-2200 Series Two-Piece Mount
CB-2202-5 CB-2200 Series Two-Piece Mount
CB-2203-1 CB-2200 Series Two-Piece Mount
CB-2203-12 CB-2200 Series Two-Piece Mount
CB-2203-13 CB-2200 Series Two-Piece Mount
CB-2203-15 CB-2200 Series Two-Piece Mount
CB-2203-3 CB-2200 Series Two-Piece Mount
CB-2203-4 CB-2200 Series Two-Piece Mount
CB-2203-5 CB-2200 Series Two-Piece Mount
CB-2204-1 CB-2200 Series Two-Piece Mount
CB-2204-11 CB-2200 Series Two-Piece Mount
CB-2204-12 CB-2200 Series Two-Piece Mount
CB-2204-13 CB-2200 Series Two-Piece Mount
CB-2204-14 CB-2200 Series Two-Piece Mount
CB-2204-15 CB-2200 Series Two-Piece Mount
CB-2204-2 CB-2200 Series Two-Piece Mount
CB-2204-3 CB-2200 Series Two-Piece Mount
CB-2204-4 CB-2200 Series Two-Piece Mount
CB-2204-5 CB-2200 Series Two-Piece Mount
CB-2205-1 CB-2200 Series Two-Piece Mount
CB-2205-10 CB-2200 Series Two-Piece Mount
CB-2205-11 CB-2200 Series Two-Piece Mount
CB-2205-12 CB-2200 Series Two-Piece Mount
CB-2205-14 CB-2200 Series Two-Piece Mount
CB-2205-15 CB-2200 Series Two-Piece Mount
CB-2205-18 CB-2200 Series Two-Piece Mount
CB-2205-19 CB-2200 Series Two-Piece Mount
CB-2205-2 CB-2200 Series Two-Piece Mount
CB-2205-20 CB-2200 Series Two-Piece Mount
CB-2205-3 CB-2200 Series Two-Piece Mount
CB-2205-4 CB-2200 Series Two-Piece Mount
CB-2205-5 CB-2200 Series Two-Piece Mount
CB-2205-7 CB-2200 Series Two-Piece Mount
CB-2205-9 CB-2200 Series Two-Piece Mount
CBB35-2-7 CBB and CBC Series Two-Piece Mount
CBB35-2-9 CBB and CBC Series Two-Piece Mount
CBB45-2-7 CBB and CBC Series Two-Piece Mount
CBB45-2-9 CBB and CBC Series Two-Piece Mount
CBC35-2-7 CBB and CBC Series Two-Piece Mount
CBC35-2-9 CBB and CBC Series Two-Piece Mount
CBC45-2-7 CBB and CBC Series Two-Piece Mount
CBC45-2-9 CBB and CBC Series Two-Piece Mount
J-8006-10 CBB and CBC Series Two-Piece Mount
J-8006-66 CBB and CBC Series Two-Piece Mount
SSB20-1000-2 SSB Series Two-Piece Mount
SSB20-1000-4 SSB Series Two-Piece Mount
SSB26-1000-1 SSB Series Two-Piece Mount
SSB26-1000-5 SSB Series Two-Piece Mount
SSB33-1000-2 SSB Series Two-Piece Mount
SSB33-1000-4 SSB Series Two-Piece Mount

687PDC
1A0MGW