LORD® Softshoe Isolators | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® Softshoe Isolators

LORD® Softshoe Isolators

LORD MWD Tool SoftShoe Isolators are designed for service in air, foam or mud drilling operations. The SoftShoe Isolator protects the sensitive electronics in a MWD string by isolating these components from mid-range and high-frequency vibrations.

Full Product Description

LORD SoftShoe Isolators


Protect probe-style MWD tool strings from high-energy axial shock.

Features and Benefits


• Adapts to large or medium Muleshoe Landing Sleeve inside UBHO
• Provides soft snubbing for entire MWD tool string under any axial shock event, utilizing load-controlled stiffness response
• Replaceable elastomeric package
• Fully mechanical system with no fluid fill
• Natural Frequency: 50 Hz
• Isolates instantaneous shocks at critical electronic frequencies (100+ Hz)
• Attenuates high-energy abrupt shocks (pulse duration ≤ 3 ms)

Products Trade Name
Softshoe Isolators LORD Softshoe Isolators

687PDC
687567