LORD® Signlok 810 Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® Signlok 810 Adhesive

LORD® Signlok 810 Adhesive

LORD® Signlok 810 adhesive is a two-component adhesive system designed for bonding metals, such as aluminum, ACM, galvanized steel and CRS, and engineered plastics. It delivers fast cure speed and strong bonding with minimal bondline read-through.

Technical Specifications

  • Mix Ratio: 2:1
  • Color: Black Paste (Part A), Off-White Paste (Part B)
  • Dynamic Viscosity: 40000 to 120000 cP @ 77°F (25°C) (Part A), 200000 to 400000 cP @ 77°F (25°C) (Part B)
  • Density: 7.8 to 8.1 lb/Gal (Part A), 935 to 970 Kg/m3 (Part A), 13.7 to 14.2 lb/Gal (Part B), 1640 to 1700 Kg/m3 (Part B)
  • Flash Point: 59 °F (Part A, 15 °C (Part A), >200 °F (Part B), >93 °C (Part B)
  • Percent Solids by Weight: 100
  • Specifications Met: UL-Approved
Safety Warning

Full Product Description

LORD® Signlok 810 adhesive is a two-component adhesive system designed for bonding metals, such as aluminum, aluminum composite material (ACM), galvanized steel and CRS, and engineered plastics, such as PC-ABS. LORD Signlok 810 adhesive delivers fast cure speed and strong bonding with minimal bondline read-through (BLRT).


Features and Benefits:

• Aesthetics – bonds thin and flexible substrates with little to no bondline read-through.

• Convenient – requires little or no substrate preparation for bonding metals and plastics.

• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

• Precise Bondline – allows precise control of the adhesive bondline thickness due to its content of glass beads.

• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure and weathering.

• UL Recognized – UL 746C recognized.


Shelf Life/Storage:

Shelf life is one year when stored below 77°F (25°C) in original, unopened container. Storage temperatures of 50-60°F (10-15°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

After dispensing product from cartridge, remove the mixing tip immediately and install supplied cartridge plugs to avoid cured adhesive from plugging cartridge.

LORD Signlok 810 adhesive is flammable. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Package Type
3031523 210 mL

687PDC
1A0MGR