LORD® Signlok 406 Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® Signlok 406 Adhesive

LORD® Signlok 406 Adhesive

LORD® Signlok 406 adhesive is a two-component adhesive system used to replace welding, brazing, riveting and other mechanical fastening methods. It is formulated to provide high impact and peel strength for a room temperature curing adhesive.

Technical Specifications

  • Mix Ratio: 2:1
  • Color: Tan Paste (Part A), Off-White Paste (Part B)
  • Density: 9.25 to 9.55 lb/Gal (Part A), 1108 to 1144 Kg/m3 (Part A), 12.15 to 13.2 lb/Gal (Part B), 1456 to 1581 Kg/m3 (Part B)
  • Flash Point: 59 °F (Part A, 15 °C (Part A), ≥200 °F (Part B), ≥93 °C (Part B)
  • Percent Solids by Weight: 100
  • Specifications Met: UL-Approved
Safety Warning

Full Product Description

LORD® Signlok 406 adhesive is a two-component adhesive system designed for bonding a wide variety of prepared or unprepared metals and engineered plastics.


LORD Signlok 406 adhesive can be used to replace welding, brazing, riveting and other mechanical fastening methods. This adhesive system is formulated to provide some of the highest impact and peel strengths available in a room temperature curing adhesive.


Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation, as well as engineered thermoplastics including XENOY, polycarbonate, ABS and acrylics.

• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).

• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.

• UL Recognized – UL 746C recognized.

• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

• Precise Bondline – allows precise control of the adhesive bondline thickness due to its content of glass beads.


Shelf Life/Storage:

Shelf life of each component is 18 months when stored in a well ventilated area below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD Signlok 406 adhesive is flammable. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Package Type
3031524 210 mL

687PDC
1A0MGR