LORD® Signlok 204 Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® Signlok 204 Adhesive

LORD® Signlok 204 Adhesive OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Mix Ratio: 2:1
  • Color: Off-White Paste (Part A), Off-White Paste (Part B)
  • Density: 8.7 to 9.3 lb/Gal (Part A), 1042 to 1114 Kg/m3 (Part A), 12.15 to 13.2 lb/Gal (Part B), 1456 to 1581 Kg/m3 (Part B)
  • Flash Point: 66 °F (Part A), 19 °C (Part A), ≥200 °F (Part B), ≥93 °C (Part B)
  • Percent Solids by Weight: 100
  • Specifications Met: UL-Approved
Safety Warning

Full Product Description

LORD® Signlok 204 adhesive is a two-component adhesive system designed for bonding a wide variety of prepared or unprepared metals and engineered plastics.

LORD Signlok 204 adhesive can be used to replace welding, brazing, riveting and other mechanical fastening methods. This adhesive system is formulated to provide some of the highest impact and peel strengths available in a room temperature curing adhesive.

Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation, as well as engineered thermoplastics including XENOY, polycarbonate, ABS and acrylics.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.
• UL Approved – UL 746C certified.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• Tight Tolerances – good for use in tight fitting joints and tight tolerance parts; no glass beads added.

Shelf Life/Storage:

Shelf life of each component is one year when stored in a well ventilated area below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD Signlok 204 adhesive is flammable. Do not store or use near heat, sparks or open flame.
Products Package Type
3028420 225 mL

687PDC
1A0MGR