Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
LORD® Maxlok MX/T3 acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.
LORD® Maxlok MX/T3 acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.
Features and Benefits:
• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.
• Precise Bondline – allows precise control of adhesive bondline thickness due to its content of glass beads, 0.01” (0.025 cm) diameter.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
Shelf Life/Storage:
Shelf life of each component is nine months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.
LORD Maxlok MX/T3 acrylic adhesive is flammable. Do not store or use near heat, sparks or open flame.
Compliance, Certifications & Safety |
---|
SDS-MSDS Safety Data Sheet: LORD MAXLOK (TM) T6 |
Product Demos & Tutorials |
---|
Dispensing 415ml LORD Adhesive Cartridge |
Dispensing 415ml LORD Adhesive Cartridge with Pneumatic Gun |
Applicator/Gun Conversion to 4:1 Mix Ratio |
Products | Package Type |
---|---|
3031981 | 415 mL - LORD Maxlok MX/T3 |