LORD® 7701 Adhesion Enhancer/Surface Modifier | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 7701 Adhesion Enhancer/Surface Modifier

LORD® 7701 Adhesion Enhancer/Surface Modifier

LORD® 7701 adhesion enhancer/surface modifier is used on various vulcanized and thermoplastic polymeric materials to alter the surface of the rubber, making it more receptive to bonding. It is used in conjunction with a broad range of LORD adhesives.

Technical Specifications

  • Color: Clear to Cloudy Liquid
  • Density: 7.3 to 7.8 lb/Gal, 870 to 930 Kg/m3
  • Flash Point: 25 °F, -4 °C
Safety Warning

Full Product Description

LORD® 7701 adhesion enhancer/surface modifier is a solvent-based surface treatment for use on various vulcanized and thermoplastic polymeric materials. LORD 7701 adhesion enhancer/surface modifier chemically alters the surface of the rubber, making it more receptive to bonding. Do not apply to metal surfaces.

LORD 7701 adhesion enhancer/surface modifier is used in conjunction with a broad range of LORD adhesives, including epoxy and urethane adhesives, for bonding cured rubber. It improves adhesion to a variety of cured and thermoplastic polymeric materials, including natural rubber, synthetic polyisoprene, SBR, butyl, polybutadiene, neoprene, EPDM, nitrile, polyurethane, styrene-butadiene block copolymers, styrene isoprene rubbers and polyvinyl chloride.


Features and Benefits:

• Versatile – functions as a cleaner and surface conditioner; treats a wide variety of elastomer functional materials.
• Easy to Apply – applies easily by wipe, brush, dip or flood methods.
• Convenient – requires no mixing.
• Improved Adhesion – improves adhesion to cast urethanes and cured rubber.
• Fast Drying – adhesion enhancer/surface modifier flashes off within five minutes or less.
• Environmentally Resistant – promotes increased environmental resistance by allowing the treated surface to be more easily wet.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 70-80°F (21-27°C) in original, unopened container.

Avoid storage in lit areas. Store material in original container or UV-filtering plastic or glass container. Do not store in metal containers. Store LORD 7701 adhesion enhancer/surface modifier in a cool, dark area away from oil, grease, sawdust, floor sweepings, easily oxidized organic compounds, ammonia, amines, ammonia salts, and metallic materials. Do not contaminate with water or alcohol.

Related Documents

×
Products Package Type
3003984 1/2-pint
3003985 1-gallon

687PDC
1A0MGR