LORD® 7450-A/B Urethane Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 7450-A/B Urethane Adhesive

LORD® 7450-A/B Urethane Adhesive

LORD® 7450-A/B urethane adhesive system is designed for applications where the cured material will be exposed to cryogenic temperature environments. It provides a tough elastomeric polymer for use in diverse technologies.

Technical Specifications

  • Handling Time: 8 Hours @ 75°F (24°C)
  • Working Time: 1 Hours
  • Color: Amber Liquid
Safety Warning

Full Product Description

LORD® 7450 adhesive is a two-component urethane adhesive system designed for applications where the cured material will be exposed to cryogenic temperature environments. LORD 7450 adhesive provides a tough elastomeric polymer for use in diverse technologies, such as aerospace, liquefied gas production and food processing.


LORD 7450 adhesive can be used in a variety of applications. When used as an adhesive, this system forms strong, flexible bonds between adherents. Diverse materials such as aluminum, quartz, stainless steel, various foams, reinforced plastic laminates, gold, glass, thermoplastics, silver, plastic films, wood and other metals have been bonded together using LORD 7450 adhesive. LORD 7450 adhesive is used as a sealant to repair existing, unwanted openings, and to form gaskets, whether “in place” or in molds, which are subsequently bonded in position. LORD 7450 adhesive can also used as a protective coating on surfaces that may be adversely effected by the environment.


Features and Benefits:

• Versatile – can be used as an adhesive, sealant or protective coating.

• Room Temperature Cure – develops high strength bond in 72 hours at room temperature.

• Temperature Resistant – performs at temperatures from -423°F to +180°F (-253°C to +82°C).

• Durable – provides outstanding resistance to liquefied gases such as nitrogen and hydrogen.


Shelf Life/Storage:

Shelf life of each component is six months when stored in a clean, dry environment at ambient temperatures [77°F (25°C)] in original, unopened container.

Related Documents

×
Products Package Type
3003853 1-quart - LORD 7450-A/B

687PDC
1A0MGR