OBSOLETE: Master Display module - IQAN-MDL2 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Master Display module - IQAN-MDL2

OBSOLETE: Master Display module - IQAN-MDL2 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Power Supply Voltage: 11 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 12
  • Number of Outputs: 8
  • Ingress Protection Rating: X3
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco
  • Display Type: 6.5" Color TFT
  • Communication Interface: 4x CAN, USB, RS232

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s IQAN-MDL2 is a master display unit that works with a variety of expansion modules in an IQAN control system. The IQAN-MDL2 works as a master, displays information, provides a data gateway and has a variety of flexible I/O channels. The IQAN-MDL2 is designed for the in-cab environment and will display vehicle data and system information on its 6.5” color LCD display.

The IQAN-MDL2 has multiple inputs and outputs for measurement and control of hydraulic systems. The unit also has 4 CAN interfaces, all of which are user configurable. This makes the MDL2 well suited for in-cab mobile applications like refuse trucks, and salt & sand spreaders. The IQAN-MDL2 is sold ‘empty’ (un-programmed) from Parker. The OEM can quickly and easily upload their various machine applications, making this unit perfect for field service replacement.

The IQAN-MDL2 is discontinued and the literature is provided to support existing installations.

Markets:
• Construction equipment
• Forestry equipment
• Material handling equipment
• Vocational & Municipal Equipment

Features/Benefits:
• 2 dual current outputs control 2 proportional hydraulic valve sections
• 6 on-off outputs
• 8 voltage inputs accept 0-5V signals from joysticks or sensors
• 4 digital on-off inputs for switch signals
• 4 CAN buses

Applications:
• Total machine control
• Control system HMI and operator information center
• Salt and sand spreader control

Related Documents

×
Products Model Number
20075847 IQAN-MDL2

687PDC
936514