Inch Tube and Hose Clamps | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Inch Tube and Hose Clamps

Inch Tube and Hose Clamps

ParKlamp Inch Tube and Hose Clamps are designed for restraining tube, pipe and hose against unwanted and potentially harmful effects of shock and vibration.

Technical Specifications

  • Product Style: Tube Clamps, Hose Clamps, Pipe Clamps
  • Application: Tube, Pipe, 100R1 Hose and 100R2 Hose Clamps
  • Part Type: Mounting Hardware, Bolts, Plates, and Clamp Halves
  • Product Type: All types of components to meet your clamping needs.
  • Operating Load Duty Type: Standard Load, Light Duty/Twin Series, and Heavy Load
  • Length: 3.28 and 6.56 ft, 1 and 2 m
  • Tube Outside Diameter: 1/4 to 2 1/2 inch
  • Pipe Outside Diameter: 1/2 to 1 1/2 inch
  • Hose Inside Diameter: 1/4 to 1 1/2 inch
  • Materials of Construction: Steel and Stainless Steel
  • Connection Thread Size: 1/4-20 UNC to 7/16-14 UNC inch
Safety Warning

Full Product Description

ParKlamp Inch Tube and Hose Clamps are designed for restraining tube, pipe and hose against unwanted and potentially harmful effects of shock and vibration. Offered in polypropylene and steel, ParKlamp meets the basic envelope dimensions of DIN 3015, Part 1, and the ParKlamp clamp halves are interchangeable with the Parker metric clamp system.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Weld plate mounting allows user to attach a single clamp assembly to a structure of similar material by welding components together.
• Using ParKlamp can significantly reduce the risk of problems resulting from mechanical shock and vibration.
• Mounting rails allows multiple clamps to be mounted for restraining a group of tube, pipe or hose assemblies together either side-by-side or stacking configurations.
• Three Series of ParKlamp offered: Standard Load, Heavy Load and Twin.
• Offered in Sizes 1/4" through 3"

Applications:
• Hydraulic fluid and gas handling tube, pipe and hose line clamping systems

687PDC
687620