IcountBSwg - Bottle Sampler for Water Glycols | Product Series

Filter by

    No filters selected

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
IcountBSwg - Bottle Sampler for Water Glycols

IcountBSwg - Bottle Sampler for Water Glycols OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • For Fluid Type: HW540, Erifon HD603HP & Erifon 818 Castrol - Transaqua range, Pelagic 100 and Haughton Aqualink 300F, MacDermid Oceanic HW443
  • Operating Pressure: 3 bar, 44 psi
  • Industry: Industrial Manufacturing Equipment, Industrial & Chemical Processing, Oil and Gas
  • Maximum Operating Temperature: 30 °C, 86 °F
  • Options: No De-gas Kit, Full De-gas Kit
  • Technology: Filtration, Hydraulics
  • Body Material: Stainless Steel, Brass
  • Operating Temperature: 10 to 40 °C, 50 to 104 °F
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Product Type: Condition Monitor
  • Product Style: Particle Detector/Counter
  • Flow Rate: 60 L/min
  • Port Size: n/a
  • Port Type: n/a
  • Maximum Fluid Temperature: n/a
  • Minimum Fluid Temperature: n/a
  • Operating Humidity: 2 to 80% RH
  • Sensing Method: Relative Humidity
  • Accuracy: < 7 %
  • Electrical Requirements: 110 to 240 VAC
  • Communication Interface: USB Port
  • Cycle Time: < 5 min
  • Specifications Met: CE Certification
  • Seal Material: Fluoroelastomer
  • Weight: 18 kg
  • Height: 530 mm
  • Length: 410 mm
  • Width: 210 mm
  • Static Memory Option: 500
  • Calibration Type: MTD
Safety Warning

Full Product Description

When the operation of your safety critical assets is in question, condition monitoring is an essential part of any predictive maintenance programme.

Onboard or in the lab monitoring
The proven success of Parker's icountBSplus together with specific requirements in industries such as offshore, has resulted in the development of a CE compliant water-glycol option. A unique and complete solution providing customers with laboratory quality fluid bottle sampling using proven on-board, laser based technology. In applications where water glycol based fluids are used offshore; such as Blowout
Preventers (BOPs), Crown Mounted Compensators (CMCs) and Riser Tensioner Systems, fluid cleanliness is critical to both safety and uptime. The icountBSwg plus provides on-the-spot analysis, allowing personnel to make confident, informed maintenance decisions without needing to wait for a laboratory service. When the question is “do we go or not?” the answer is simple - icountBSplus water-glycol.

Related Documents

Compliance, Certifications & Safety
SAFETY]-iCountBS-Declaration-of-Conformity
Contact & Support Information
Unlock Application
×
Products Options
IBS4100 full de-gas kit
IBS4101 No de-gas kit

687PDC
C89472