High pressure wire hose - 2340N - Europe | Product Series

Filter by

    No filters selected

Available for Online Purchase

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure wire hose - 2340N - Europe

High pressure wire hose - 2340N - Europe

Parker 2340N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place.

Technical Specifications

  • Industry: General Industrial, Marine, Oil & Gas
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Product Type: High Pressure Hose, Hydraulic Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide 12
  • Materials of Construction: Thermoplastic
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: High Pressure Wire Hose
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 8X Series
  • Weight: 0.23 to 3.50 kg/m, 0.15 to 2.35 lb/ft
  • Inside Diameter: 1/4 to 1-1/2 inch, 6.4 to 38 mm
  • Maximum Operating Pressure: 345 to 690 bar, 34.5 to 69.0 MPa, 5000 to 10000 psi
  • Application: Subsea BOP
  • Hose Reinforcement Material: High Strength Wire
  • Minimum Bend Radius: 2.756 to 17.716 inch, 70 to 450 mm
  • Outside Diameter: 0.492 to 2.185 inch, 12.5 to 55.5 mm
Safety Warning

Full Product Description

Parker 2340N Polyflex Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine
• Industrial

Features/Benefits:
• Low dimensional cahng under pressure and results in excellent response times
• Smooth bore fore low pressure drop
• Offshore design factor : 4:1
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Small OD
• Low volumetric expansion hose
• Long length subsea umbilical hose
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids

Related Documents

×
Products Maximum Working Pressure (MPa)
2340N-04V91 69
2340N-24V10 34.5

687PDC
687513