Parker's Series EW353 Large Diameter Custom Made Heavy Duty Tank Truck Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading applications. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.
Markets:
• General Industrial
• Transportation
Features/Benefits:
• Tube: Black nitrile for exceptional oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile for oil and weathering resistance and durability.
• Couplings: Per customer requirements
Applications:
- media
• Biodiesel (to B100 in dedicated service)
• Diesel
• Ethanol
• Gasoline to 50% aromatic content
• Oil
- usage
• Barges
• Bulk depots/terminals
• Delivery/transport
• Docks
• In-plant transfer
• Marine vessels
• Rail cars
• Storage tanks
Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET