Fusor® 152 Plastic Repair Adhesive (Medium) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 152 Plastic Repair Adhesive (Medium)

Fusor® 152 Plastic Repair Adhesive (Medium)

Fusor® 152 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.

Technical Specifications

  • Color: Black
  • Working Time: 3 min @ 70°F (21°C)
  • Clamp Time: 30 min @ 70°F (21°C), 5 min @ 140°F (60°C)
  • Sand Time: 90 min @ 70°F (21°C), 3 min @ 140°F (60°C)
  • Paint Time: 2 Hours @ 70°F (21°C), 60 min with heat cure
Safety Warning

Full Product Description

Fusor® 152 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.


Features and Benefits:


• Extended Work Time – allows for use on larger repairs where more time is required; ideal for use in hot temperature conditions.

• Versatile – bonds all plastic bumpers, SMC or fiberglass panels, e-coat, as well as primed and painted metals.

• Excellent Appearance – finishes with an undetectable feather edge.

• Easy to Finish – can be sanded and/or painted within minutes; provides an on-demand cure when heat is applied.


Shelf Life/Storage:


Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 152 7.1 oz (210 mL)
Fusor 153 1.7 oz (50 mL)

687PDC
1A0MGR