Fuel Transfer Pump | Product Series

Filter by

    No filters selected

For Fuel Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fuel Transfer Pump

Fuel Transfer Pump

Cartridge/canister or in-tank mounted pumps, transferring fuel between tanks. Reverse flow through the pump is prevented by check valves. The cartridge/canister design allows removal of the pump cartridge without draining the fuel tank.

Technical Specifications

  • Flow Rate: Up to 250 Gal/min
  • For Fuel Type: JET A, JP-5, JP-8
  • Maximum Fluid Temperature: 130 °F
  • Minimum Fluid Temperature: -45 °F
  • Operating Temperature: -65F to 160F °F
  • Input Voltage: 115VAC three phase VAC
  • Frequency: 360 - 800 Hz
Safety Warning

Full Product Description

Parker Aerospace fuel transfer pumps main pumping element use a centrifugal impeller driven by a three phase constant frequency or variable frequency induction motor. Input frequency varies between 360 and 800 Hz. The canister is installed on the wet side of the spar with the pump element installed into the canister from the dry side.  This allows the element that contains the motor and bearings to be replaced without draining the fuel tank.

Ranging from fuel boost and transfer pumps to hydraulic brake and actuation pumps, potable water pumps, recirculation pumps, and APU fuel feed pumps, Parker Aerospace’s pumps add real power to both military and commercial aircraft. Our brushless, electric DC motor-driven pumps with sensorless or sensor-based electronic controls offer powerful advantages.

FEATURES AND ATTRIBUTES:
• Constant- or variable-frequency three-phase induction motor
• The motor is fuel cooled
• The fuel-wetted carbon bearings allow for long-life fluid film design with no rotating shaft seals
• Optional pressure switch for fuel outlet pressure signal

APPLICATIONS:
• Commercial and military transports
• Business and general aviation

Related Documents

×
Products For Fuel Type
14C1-4 Jet A, Jet A-1, JP-8, JP-5
9C125-3 JP-4
9C125-6 JP-8, JP-4, JP-5

687PDC
687648