Electric Motor-Driven Positive-Displacement Pump | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electric Motor-Driven Positive-Displacement Pump

Electric Motor-Driven Positive-Displacement Pump

The electric motor-driven pump (EMP) is liquid cooled to increase the efficiency of the motor cooling for aircraft-specific applications, where the flow can be easily adjusted to meet the needs of your application.

Technical Specifications

  • Input Voltage: 115VAC 400hz VAC
  • Current: Max: 25 amps A
  • Torque Rating: 11.5 in lbs maximum lb-inch
  • Motor Type: Liquid cooled
  • Flow Rate: Fixed displacement from 12 to 25 gpm
  • Maximum Operating Pressure: 150 Psig controlled by a pressure relief valve psig
  • For Fluid Type: Di-electric (Mil-L-23699, PAO, Galden, etc.)
  • Operating Temperature: 20F to 150F °F
Safety Warning

Full Product Description

The modular electric motor pump (EMP) is a positive-displacement pump designed for aircraft applications using a variety of di-electric fluids. This product is a fixed-speed device and flow can be easily adjusted by changing width of the gerotor to meet the specific application. The maximum-discharge pressure is controlled by a pressure relief valve that can be modified to provide safety margin in the system.

The EMP is designed to work with the engine oil replenishment unit (EORU), another product that can be incorporated into any business jet. The EORU is a 28Vdc system that can accommodate two or three engines. Oil volume can be customized to accommodate the application. The EORU is designed to operate down to -20F.

Limiting factors on the EMP are that the fluid must be di-electric to allow for motor cooling. The max pressure and flow are restricted by the max design torque of the motor.

APPLICATIONS:  
This product has thermal management systems (TMS) applications that include:
• Electronic cooling systems on military applications
• Supplemental engine oil cooling systems

FEATURES AND ATTRIBUTES:
• Positive-displacement pump designed for aircraft applications using a variety of di-electric fluids
• Fixed-speed device with flow that can be easily adjusted to meet specific applications
• Operates in environments down to -20F
• Maximum-discharge pressure controlled by a pressure-relief valve

OPTIONAL FEATURES:
The pump is designed to accommodate an accumulator.

Related Documents

×
Products
GTFSDEMP1

687PDC
687469