DC Motor Speed Controllers - DC514C Series | Product Series

Filter by

    No filters selected

Output Current Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DC Motor Speed Controllers - DC514C Series

DC Motor Speed Controllers - DC514C Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC51n
  • Input Voltage: 1*110 VAC, 1*230 VAC, 1*380 to 415 VAC
  • Continuous Output Current Rating: 4 to 32 A
  • Output Power: 0.3 to 7.5 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer
  • Modes of Control: Regenerative
  • Communication Interface: n/a
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Operating Altitude: up to 1000 m ASL
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Full Product Description

The regenerative 514C DC drive offers full four quadrant control of DC motors from single phase supplies. As such it is ideal for applications involving overhauling loads or where rapid and accurate deceleration is required. 514C can be used “open loop” with armature voltage feedback, or with DC tach feedback for enhanced regulation and speed range. Chassis mount, IP00 rating.

Markets:
• Industrial Markets
• Packaging
• Food Processing
• Machine Tools
• Converting

Features and Benefits:
• Four quadrant regenerative control
• 110...500 VAC AC supply selection by jumpers
• CE marked and EMC compliant
• AC power contactor logic and supply
• Extremely linear control loops
• Separate AC auxiliary supply
• Torque or speed control
• Three setpoint and torque limit inputs
• Buffered analogue current output (10V, 10mA)
• +10V and -10V analogue reference supplies
• +24V digital reference supply
• Drive healthy output

Applications:
• Machine Tool Spindles
• Wire Drawing Machines
• Winders/Reelers

Standards:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive) with external filter
• NRTL Listed to US Standard UL508C
• NRTL listed to Canadian standard C22.2#14

Related Documents

×
Products Output Current Rating
514C/040/000 4A
514C/080/000 8A
514C/160/000 16A
514C/320/000 32A

687PDC
936514