590P-53215010-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
15A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__15A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53235010-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53235010-P83-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
Code 83 |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__Code 83 __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53235010-P83-U4WN
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
Code 83 |
1*115/230VAC |
N/A |
Wire-ended Encoder |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__Code 83 __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Wire-ended Encoder __7 |
8__6901 keypad fitted __8 |
590P-53240020-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
40A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__40A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53270020-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
70A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53311020-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
110A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__110A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53316520-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
165A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__165A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53318032-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
None |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53318032-P41-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53327032-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
None |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53327032-P41-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53338042-A00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
380A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53338042-A00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
380A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53350042-A00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
500A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53350042-A00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
500A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53372542-A00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
725A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53383042-A00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
830A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53383042-A00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
830A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53412560-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
1250A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__1250A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53416060-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
1600A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53419560-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
1950A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__1950A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-63383042-P00-U4V0
|
Four Quadrant / Regenerative |
3*380-600VAC |
830A |
None |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*380-600VAC __2 |
3__830A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-73412560-P00-U4V0
|
Four Quadrant / Regenerative |
3*380-690VAC |
1250A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*380-690VAC __2 |
3__1250A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-73416060-P00-U4V0
|
Four Quadrant / Regenerative |
3*380-690VAC |
1600A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*380-690VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-73418560-P00-U4A0
|
Four Quadrant / Regenerative |
3*380-690VAC |
1850A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*380-690VAC __2 |
3__1850A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53215010-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
15A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__15A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53235010-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
35A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53240020-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
40A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__40A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53270020-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
70A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53311020-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
110A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__110A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53316520-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
165A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__165A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53318032-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
None |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53318032-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
None |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53318032-P41-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53318032-P41-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
Code 41 |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53327032-P41-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53327032-P41-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
Code 41 |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53338042-A00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
380A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53338042-A00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
380A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53350042-A00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
500A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53350042-A00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
500A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53372542-A00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
725A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53383042-A00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
830A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53383042-A00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
830A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53412560-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
1250A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__1250A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53412560-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
1250A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__1250A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53416060-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
1600A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53419560-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
1950A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__1950A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-73412560-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*380-690VAC |
1250A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__1250A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-73416060-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*380-690VAC |
1600A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
598P-53260010-AP00-U4V0
|
Stack Controller / Regenerative |
3*220-500VAC |
60A(Field) |
None |
1*115/230VAC |
Amplifier |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*220-500VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Amplifier __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
598P-53260010-TP00-U4A0
|
Stack Controller / Regenerative |
3*220-500VAC |
60A(Field) |
None |
1*115/230VAC |
Trigger |
Analog Tacho |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*220-500VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Trigger __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
598P-53260010-TP00-U4V0
|
Stack Controller / Regenerative |
3*220-500VAC |
60A(Field) |
None |
1*115/230VAC |
Trigger |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*220-500VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Trigger __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
598P-53312011-TP00-U4V0
|
Stack Controller / Regenerative |
3*220-500VAC |
120A(Field) |
None |
1*115VAC |
Trigger |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*220-500VAC __2 |
3__120A(Field) __3 |
4__None __4 |
5__1*115VAC __5 |
6__Trigger __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
598P-53312012-TP00-U4V0
|
Stack Controller / Regenerative |
3*220-500VAC |
120A(Field) |
None |
1*230VAC |
Trigger |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*220-500VAC __2 |
3__120A(Field) __3 |
4__None __4 |
5__1*230VAC __5 |
6__Trigger __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
598P-73260010-AP00-U4V0
|
Stack Controller / Regenerative |
3*380-690VAC |
60A(Field) |
None |
1*115/230VAC |
Amplifier |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*380-690VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Amplifier __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
598P-73260010-TP00-U4V0
|
Stack Controller / Regenerative |
3*380-690VAC |
60A(Field) |
None |
1*115/230VAC |
Trigger |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*380-690VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Trigger __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
598P-73312012-AP00-U4V0
|
Stack Controller / Regenerative |
3*380-690VAC |
120A(Field) |
None |
1*230VAC |
Amplifier |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Regenerative __1 |
2__3*380-690VAC __2 |
3__120A(Field) __3 |
4__None __4 |
5__1*230VAC __5 |
6__Amplifier __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
599P-53260010-TP00-U4A0
|
Stack Controller / Non-Regenerative |
3*220-500VAC |
60A(Field) |
None |
1*115/230VAC |
Trigger |
Analog Tacho |
6901 keypad fitted |
1__Stack Controller / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Trigger __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
599P-53260010-TP00-U4V0
|
Stack Controller / Non-Regenerative |
3*220-500VAC |
60A(Field) |
None |
1*115/230VAC |
Trigger |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Trigger __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
599P-53260010-TP00-U4W0
|
Stack Controller / Non-Regenerative |
3*220-500VAC |
60A(Field) |
None |
1*115/230VAC |
Trigger |
Wire-ended Encoder |
6901 keypad fitted |
1__Stack Controller / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Trigger __6 |
7__Wire-ended Encoder __7 |
8__6901 keypad fitted __8 |
599P-73260010-AP00-U4V0
|
Stack Controller / Non-Regenerative |
3*380-690VAC |
60A(Field) |
None |
1*115/230VAC |
Amplifier |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Amplifier __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
599P-73260010-TP00-U4V0
|
Stack Controller / Non-Regenerative |
3*380-690VAC |
60A(Field) |
None |
1*115/230VAC |
Trigger |
Armature Voltage |
6901 keypad fitted |
1__Stack Controller / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__60A(Field) __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__Trigger __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-23215010-P00-U4A0
|
Four Quadrant / Regenerative |
3*110-220VAC |
15A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__15A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-23235010-P00-U4A0
|
Four Quadrant / Regenerative |
3*110-220VAC |
35A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__35A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-23270020-P00-U4A0
|
Four Quadrant / Regenerative |
3*110-220VAC |
70A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__70A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53215010-P00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
15A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__15A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53235010-P00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53235010-P00-U0V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
None |
1*115/230VAC |
N/A |
N/A |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__N/A __7 |
8__None __8 |
590P-53235010-P00-U4W0
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
None |
1*115/230VAC |
N/A |
Wire-ended Encoder |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Wire-ended Encoder __7 |
8__6901 keypad fitted __8 |
590P-53240020-P00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
40A |
None |
1*115/230VAC |
N/A |
N/A |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__40A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__N/A __7 |
8__None __8 |
590P-53270020-P00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
70A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53270020-P83-U4W0
|
Four Quadrant / Regenerative |
3*220-500VAC |
70A |
Code 83 |
1*115/230VAC |
N/A |
Wire-ended Encoder |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__Code 83 __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Wire-ended Encoder __7 |
8__6901 keypad fitted __8 |
590P-53311020-P00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
110A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__110A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53316520-P00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
165A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__165A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53318032-P00-U0V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
None |
1*230VAC |
N/A |
Armature Voltage |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__None __8 |
590P-53318032-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
None |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53318032-P00-U4W0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
None |
1*230VAC |
N/A |
Wire-ended Encoder |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Wire-ended Encoder __7 |
8__6901 keypad fitted __8 |
590P-53318032-P41-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53318032-P41-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
Code 41 |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53327032-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
None |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53327032-P00-U4W0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
None |
1*230VAC |
N/A |
Wire-ended Encoder |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Wire-ended Encoder __7 |
8__6901 keypad fitted __8 |
590P-53327032-P41-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53327032-P41-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
Code 41 |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53338042-A00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
380A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53338042-P00-U0V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
380A |
None |
1*230VAC |
N/A |
Armature Voltage |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__None __8 |
590P-53372542-A00-U0A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
725A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
590P-53372542-A00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
725A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
590P-53372542-A00-U4W0
|
Four Quadrant / Regenerative |
3*220-500VAC |
725A |
Airflow Kit |
1*230VAC |
N/A |
Wire-ended Encoder |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Wire-ended Encoder __7 |
8__6901 keypad fitted __8 |
590P-53416060-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
1600A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-53419560-P00-U4A0
|
Four Quadrant / Regenerative |
3*220-500VAC |
1950A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__1950A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-73412560-P00-U4A0
|
Four Quadrant / Regenerative |
3*380-690VAC |
1250A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*380-690VAC __2 |
3__1250A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-73416060-P00-U4A0
|
Four Quadrant / Regenerative |
3*380-690VAC |
1600A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*380-690VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
590P-73418560-P00-U4V0
|
Four Quadrant / Regenerative |
3*380-690VAC |
1850A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Four Quadrant / Regenerative __1 |
2__3*380-690VAC __2 |
3__1850A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53215010-P00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
15A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__15A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53240020-P00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
40A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__40A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53270020-P00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
70A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53311020-P00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
110A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__110A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53316520-P00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
165A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__165A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53318032-P00-U0V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
None |
1*230VAC |
N/A |
Armature Voltage |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__None __8 |
591P-53318032-P41-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53318032-P41-U0V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
Code 41 |
1*230VAC |
N/A |
Armature Voltage |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__None __8 |
591P-53327032-P00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
None |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53327032-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
None |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53327032-P41-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
Code 41 |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53327032-P41-U0V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
Code 41 |
1*230VAC |
N/A |
Armature Voltage |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__Code 41 __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__None __8 |
591P-53338042-A00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
380A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53338042-A00-U0V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
380A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__None __8 |
591P-53350042-A00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
500A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53350042-A00-U0V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
500A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__None __8 |
591P-53372542-A00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
725A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53372542-A00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
725A |
Airflow Kit |
1*230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |
591P-53383042-A00-U0A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
830A |
Airflow Kit |
1*230VAC |
N/A |
Analog Tacho |
None |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__Airflow Kit __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__None __8 |
591P-53416060-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
1600A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-53419560-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
1950A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__1950A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-63372542-A00-U4A0
|
Two Quadrant / Non-Regenerative |
3*380-600VAC |
725A |
None |
1*230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*380-600VAC __2 |
3__725A __3 |
4__None __4 |
5__1*230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-73412560-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*380-690VAC |
1250A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__1250A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-73416060-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*380-690VAC |
1600A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__1600A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-73418560-P00-U4A0
|
Two Quadrant / Non-Regenerative |
3*380-690VAC |
1850A |
None |
1*115/230VAC |
N/A |
Analog Tacho |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__1850A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Analog Tacho __7 |
8__6901 keypad fitted __8 |
591P-73418560-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*380-690VAC |
1850A |
None |
1*115/230VAC |
N/A |
Armature Voltage |
6901 keypad fitted |
1__Two Quadrant / Non-Regenerative __1 |
2__3*380-690VAC __2 |
3__1850A __3 |
4__None __4 |
5__1*115/230VAC __5 |
6__N/A __6 |
7__Armature Voltage __7 |
8__6901 keypad fitted __8 |