CoolTherm® MG-120 Thermally Conductive Gel | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® MG-120 Thermally Conductive Gel

CoolTherm® MG-120 Thermally Conductive Gel

CoolTherm® MG-120 thermally conductive gel is a one-component, silicone interface material that exhibits low thermal resistance properties of a grease while possessing the integrity of a gel.

Technical Specifications

  • Color: Gray Paste
  • Number of Components: One-Component (1K)
  • Dynamic Viscosity: 400000 cP @ 25°C, 1 rpm, 100000 cP @ 25°C, 10 rpm
  • Specific Gravity: 2.57
  • Thermal Conductivity: 2.8 W/m-K
  • Hardness: Very Soft Shore 00
Safety Warning

Full Product Description

CoolTherm® MG-120 thermally conductive gel is a one-component, silicone interface material that exhibits the low thermal resistance properties of a grease while possessing the integrity of a gel.

CoolTherm MG-120 gel is designed to provide efficient heat transfer from flip chip microprocessors, PPGAs, BGAs, microBGAs, DSP chips, graphic accelerator chips, and other high wattage electronic components. The gel is formulated to inhibit bleed, separation and pump-out that are typically observed in many thermal interface materials.

Features and Benefits:

• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.
• Low Thermal Resistance – provides minimal thermal resistance due to low viscosity and good wetting.
• High Reliability – provides excellent resistance to moisture and temperature cycling; resists pump-out and cracking.
• Reworkability – low modulus at elevated temperatures allows material to be repaired.

Shelf Life/Storage:

Shelf life is six months when stored at -30°C in original, unopened container. Syringe must be maintained at -30°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally). Material crystallizes at -40°C; avoid storing material at -40°C or below.

This material is shipped and stored frozen. Consult handling instructions for thawing.

Related Documents

×
Products Trade Name
CoolTherm MG-120 CoolTherm MG-120 Thermally Conductive Gel

687PDC
1A0MGR