CoolTherm® EP-6006 HS/6011 Epoxy System | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® EP-6006 HS/6011 Epoxy System

CoolTherm® EP-6006 HS/6011 Epoxy System

CoolTherm® EP-6006 HS/6011 epoxy system is a two-component, pourable, ceramic-filled epoxy for bonding current-carrying conductors. Specifically formulated to meet UL 94 V-0 non-burning requirements.

Technical Specifications

  • Color: Black Liquid (resin), Gold Liquid (hardener)
  • Dynamic Viscosity: 21000 cP @ 25°C (resin), 900 cP @ 25°C (hardener)
  • Specific Gravity: 1.85 (resin), 1.20 (hardener)
  • Cure Time: 24 Hours @ 25°C, 2+ Hours @ 65°C
  • Hardness: 90 Shore D
  • Thermal Conductivity: 1.1 W/m-K
  • Dielectric Strength: 19.7 kV/mm, 500 V/mil
Safety Warning

Full Product Description

CoolTherm® EP-6006 HS/6011 epoxy system is a pourable, ceramic-filled adhesive specifically formulated to meet UL 94 V-0 non-burning requirements. CoolTherm EP-6006 HS resin is designed for use with CoolTherm EP-6011 hardener to create a two-component system for bonding current-carrying conductors.

Features and Benefits:

• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Low Coefficient of Thermal Expansion – minimizes the possibility of cracking during wide temperature cycling.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -65°C to +130°C.
• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.
• Electrically Insulative – provides excellent high voltage insulation.

Shelf Life/Storage:

Shelf life of CoolTherm EP-6006 HS resin is one year when stored at 25°C in original, unopened container.

Shelf life of CoolTherm EP-6011 hardener is six months when stored at 25°C in original, unopened container.

Related Documents

×
Products Trade Name
CoolTherm EP-6006 HS/6011 CoolTherm EP-6006 HS/6011 Epoxy System

687PDC
1A0MGR