CONNECTOR GASKETS - EMI Gasketing with Pressure Seal | Product Series

Filter by

    No filters selected

Application

Material

Shape

Inside Diameter (inch)

Height (inch)

Hole Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CONNECTOR GASKETS - EMI Gasketing with Pressure Seal

CONNECTOR GASKETS - EMI Gasketing with Pressure Seal

Parker Chomerics connector gaskets are die-cut from premium sheet materials to provide effective EMI shielding and pressure sealing in standard and custom connector applications

Full Product Description

Parker Chomerics connector gaskets are die-cut from premium sheet materials to provide effective EMI shielding and pressure sealing in standard and custom connector applications. They are available in sizes for all standard AN series connectors, as well as for RF types, JT, PT & PC, SO, SP, and Bendix Connectors. Connector gaskets are available in a variety of materials and constructions, each serving different EMI shielding and pressure sealing purposes. EMI shielding is provided by oriented or expanded Monel, or aluminum wire. Pressure sealing is provided by a robust silicone or neoprene elastomer.

POLASHEET Gasket Specifications:
• Consist of perpendicular Monel or aluminum wire in solid silicone.
• Excellent EMI shielding and pressure sealing
• Available with pressure-sensitive adhesive (PSA) backing for easy application
• Standard thickness is 0.062 inches (1.57 mm)
• Able to compensate for 0.008 inch (0.20 mm) joint unevenness

METALASTIC Gasket Specifications:
• Consist of aluminum mesh in silicone or neoprene elastomer
• Ideal for applications where space is limited
• Standard thickness is 0.020 inches (0.51 mm)
• Compensate for joint unevenness of 0.002 inches (0.05 mm)
• Application Note: Silicone should be used for temperatures above 500°F

PORCUPINE METALASTIC Gasket Specifications:
• Consist of expanded Monel sheet in silicone
• Best for breaking through non-conductive surface films
• Standard thickness is 0.030 inches (0.76 mm)
• Compensate for joint unevenness of 0.005 inches (0.127 mm)

Related Documents

×
Products Application Material Shape Inside Diameter (inch) Height (inch) Hole Size (inch)
08-0301-0062 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 8 0.5 0.875 0.172
08-0301-0063 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 10 0.625 1 0.172
08-0301-0064 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 12 0.75 1.094 0.172
08-0301-0065 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 14 0.875 1.188 0.172
08-0301-0066 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 16 1 1.281 0.172
08-0301-0067 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 18 1.125 1.375 0.203
08-0301-0068 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 20 1.25 1.5 0.203
08-0301-0069 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 22 1.375 1.625 0.203
08-0301-0070 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 24 1.5 1.75 0.203
08-0301-0071 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 28 1.75 2 0.203
08-0301-0072 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 32 2 2.25 0.219
08-0301-0073 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 36 2.188 2.5 0.219
08-0301-0074 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 40 2.438 2.75 0.219
08-0301-0075 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 44 2.781 3 0.219
08-0301-0076 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS PORCUPINE METALASTIC 48 3.031 3.25 0.219
07-0501-0008 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 8 0.5 0.875 0.172
07-0501-0010 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 10 0.625 1 0.172
07-0501-0012 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 12 0.75 1.094 0.172
07-0501-0014 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 14 0.875 1.188 0.172
07-0501-0016 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 16 1 1.281 0.172
07-0501-0018 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 18 1.125 1.375 0.203
07-0501-0020 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 20 1.25 1.5 0.203
07-0501-0022 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 22 1.375 1.625 0.203
07-0501-0024 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 24 1.5 1.75 0.203
07-0501-0028 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 28 1.75 2 0.203
07-0501-0032 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 32 2 2.25 0.219
07-0501-0036 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 36 2.188 2.5 0.219
07-0501-0040 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 40 2.438 2.75 0.219
07-0501-0044 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 44 2.781 3 0.219
07-0501-0048 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS POLASHEET 48 3.031 3.25 0.219
04-0402-0008 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 8 0.5 0.875 0.172
04-0402-0010 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 10 0.625 1 0.172
04-0402-0012 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 12 0.75 1.094 0.172
04-0402-0014 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 14 0.875 1.188 0.172
04-0402-0016 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 16 1 1.281 0.172
04-0402-0018 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 18 1.125 1.375 0.203
04-0402-0020 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 20 1.25 1.5 0.203
04-0402-0022 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 22 1.375 1.625 0.203
04-0402-0024 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 24 1.5 1.75 0.203
04-0402-0028 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 28 1.75 2 0.203
04-0402-0032 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 32 2 2.25 0.219
04-0402-0036 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 36 2.188 2.5 0.219
04-0402-0040 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 40 2.438 2.75 0.219
04-0402-0044 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 44 2.781 3 0.219
04-0402-0048 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Neoprene 48 3.031 3.25 0.219
04-0302-2495 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 8 0.5 0.875 0.172
04-0302-2371 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 10 0.625 1 0.172
04-0302-2470 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 12 0.75 1.094 0.172
04-0302-2483 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 14 0.875 1.188 0.172
04-0302-2488 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 16 1 1.281 0.172
04-0302-2489 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 18 1.125 1.375 0.203
04-0302-2484 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 20 1.25 1.5 0.203
04-0302-2485 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 22 1.375 1.625 0.203
04-0302-2490 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 24 1.5 1.75 0.203
04-0302-2491 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 28 1.75 2 0.203
04-0302-2492 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 32 2 2.25 0.219
04-0302-2493 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 36 2.188 2.5 0.219
04-0302-2494 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 40 2.438 2.75 0.219
04-0302-2599 STANDARD GASKETS FOR AN, HT & OWL, MIL-C-5015, MS-3102 CONNECTORS METALASTIC Silicone 44 2.781 3 0.219
08-0301-0123 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 6 0.375 0.688 0.13
08-0301-0124 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 8 0.5 0.812 0.13
08-0301-0125 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 10 0.625 0.938 0.13
08-0301-0126 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 12 0.75 1.031 0.13
08-0301-0127 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 14 0.875 1.125 0.13
08-0301-0128 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 16 1 1.219 0.13
08-0301-0129 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 18 1.125 1.312 0.13
08-0301-0130 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 20 1.25 1.438 0.13
08-0301-0131 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 22 1.375 1.563 0.13
08-0301-0132 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS PORCUPINE METALASTIC 24 1.5 1.688 0.156
07-0501-0060 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 6 0.375 0.688 0.13
07-0501-0061 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 8 0.5 0.812 0.13
07-0501-0062 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 10 0.625 0.938 0.13
07-0501-0063 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 12 0.75 1.031 0.13
07-0501-0064 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 14 0.875 1.125 0.13
07-0501-0065 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 16 1 1.219 0.13
07-0501-0066 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 18 1.125 1.312 0.13
07-0501-0067 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 20 1.25 1.438 0.13
07-0501-0068 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 22 1.375 1.563 0.13
07-0501-0069 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS POLASHEET 24 1.5 1.688 0.156
04-0402-0206 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 6 0.375 0.688 0.13
04-0402-0208 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 8 0.5 0.812 0.13
04-0402-0210 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 10 0.625 0.938 0.13
04-0402-0212 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 12 0.75 1.031 0.13
04-0402-0214 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 14 0.875 1.125 0.13
04-0402-0216 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 16 1 1.219 0.13
04-0402-0218 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 18 1.125 1.312 0.13
04-0402-0220 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 20 1.25 1.438 0.13
04-0402-0222 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 22 1.375 1.563 0.13
04-0402-0224 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Neoprene 24 1.5 1.688 0.156
04-0302-0406 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 6 0.375 0.688 0.13
04-0302-0408 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 8 0.5 0.812 0.13
04-0302-0410 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 10 0.625 0.938 0.13
04-0302-0412 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 12 0.75 1.031 0.13
04-0302-0414 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 14 0.875 1.125 0.13
04-0302-0416 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 16 1 1.219 0.13
04-0302-0418 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 18 1.125 1.312 0.13
04-0302-0420 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 20 1.25 1.438 0.13
04-0302-0422 STANDARD GASKETS FOR JT, PT & PC, MIL-C-26482, MS-3112, MS-3119, MS-3120 CONNECTORS METALASTIC Silicone 22 1.375 1.563 0.13

687PDC
179336