Clamps for Accumulators(AP) | Product Series

Filter by

    No filters selected

Diameter (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clamps for Accumulators(AP)

Clamps for Accumulators(AP) OBSOLETE

Clamps for Accumulators(AP)

Technical Specifications

  • Product Type: Clamps
  • Materials of Construction: Carbon Steel, Zinc-plated (stainless steel on request)
  • Design Factor: E, D
Safety Warning

Full Product Description

Parker Clamps are designed to safely and securely support accumulators in a vertical or horizontal position. They are available for all accumulator model weights and sizes (including bladder, piston, diaphragm, hydracushion accumulators) and can be designed for hostile environments with protective coatings.

The Clamps are supplied with a rubber cushion band to protect the shell and any protective coating.Standard carbon steel with zinc plated protection and rubber EPDM and NBR available. Stainless steel on request.
Only suitable for stationary application. For accumulators working in dynamic application such as rotating, please contact Parker Olaer for special clamps and support brackets.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• Oil and Gas
• Defense
• Renewable
• Marine
• Mining
• Rail

Features/Benefits:
• Designed to safely and securely support accumulators in a vertical or horizontal position.
• Protective coatings available for hostile environments.
• Wide range of sizes to suit all accumulator types.
• Parker Olaer accumulator clamps are equipped with a rubber cushion which prevents vibration and wear on the shell.
• In addition to the clamps we would suggest using an accumulator bracket to support the accumulator weight for accumulators mounted vertically.

Applications:
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Die Casting
• Vehicle Assembly Facilities
• Machine Tools

For more information, please download the Accumulator Catalogue or contact your local Parker Sales Company.

Related Documents

Literature and Reference Materials
Support--Parker--125552
×
Products Diameter (mm)
20250803648 87 - 97
20251003648 112 - 124
20251103648 128 - 138
20251203648 146 - 157
20251303648 166 - 176
20243203625 178 - 184
20251503648 219 - 226

687PDC
C38281