CHO-SHRINK Electrically Conductive Heat Shrink Cable Transitions | Product Series

Filter by

    No filters selected

Adhesive Type

Noise Shielding Level

Recovered Inside Diameter

Inside Diameter

Product Series

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHRINK Electrically Conductive Heat Shrink Cable Transitions

CHO-SHRINK Electrically Conductive Heat Shrink Cable Transitions

Parker Chomerics CHO-SHRINK 1061 silver coated and CHO-SHRINK 1120 silver-plated copper coated electrically conductive heat shrinkable cable transitions/splitters are designed to provide lightweight connector EMI shielding.

Technical Specifications

  • Configuration: Transition
  • Length: 1.94 inch, 49.28 mm, 1.76 inch, 44.70 mm, 3.64 inch, 92.46 mm, 5.70 inch, 144.78 mm, 7.28 inch, 184.91 mm, 8.01 inch, 203.45 mm, 3.54 inch, 89.92 mm, 7.21 inch, 183.13 mm
  • Coating: Inside Only
  • Filler Material: Silver, Silver-plated Copper
  • Durometer: 50 ± 10 Shore D
  • Operating Temperature: -54 to 135 °C, -66 to 275 °F
  • Dielectric Strength: 200 VAC/mil
  • Outgassing Total Mass Loss: 0.67 % TML (0.04% CVCM), 0.68 % TML (0.05% CVCM)
  • Flammability Rating: UL VW-1
  • Shelf Life: 2 years
  • Tube Material: Polyolefin
Safety Warning

Full Product Description

CHO-SHRINK electrically conductive heat shrink cable transitions/splitters are available in two performance options: CHO-SHRINK 1061, coated with silver, designed for higher end military and aerospace applications, and CHO-SHRINK 1120, coated with silver-plated copper, and designed for commercial applications. Both provide lightweight cable and connector EMI shielding with easy installation and assembly by conventional heat guns and ovens. CHO-SHRINK transitions are available with and without an adhesive lining, which melts when the transition is heated and bonds to the underlying surface, creating a water-resistant seal.

Both CHO-SHRINK materials are ideal for any applications where weight savings associated with EMI cable shielding is of paramount importance. The product consists of polyolefin heat shrinkable transitions/splitters that are coated with Parker Chomerics unique silver or silver-copper plated filled coating systems. CHO-SHRINK cable transitions/splitters are available coated only inside.

The CHO-SHRINK cable shielding system includes tubing, connector boots, cable transitions and boot adaptors – and allows for relatively easy assembly of shielding systems for complex cable wiring harnesses using conventional heat shrink tubing heating devices.
The system offers excellent shielding and significant weight savings over traditional metal braid cable shielding systems. In addition, CHO-SHRINK offers an environmental shield against dust, moisture and other contaminants. CHO-SHRINK remains flexible to support any needed cable routing. Easy repair or rework of cables is facilitated by cutting off the CHO-SHRINK material and installing new material.

CHO-SHRINK materials are ideal for installation on cabling for medical device electronic assemblies which require reliable EMI shielding performance and may benefit from silver’s antimicrobial properties. Typical applications can include; missiles, aircraft, satellites, vehicles, and on cables of any other electronics systems where weight savings is mandatory.

Features and Benefits:
• Meets NASA outgassing specs for space use
• Available with or without adhesive
• 50-60 dB attenuation above 500 MHz for CHO-SHRINK 1120
• 70-80 dB attenuation above 500 MHz for CHO-SHRINK 1061
• Simplifies connector and transition shielding design
• Complex cable assembly EMI shielding possible with a wide selection of cable transitions, including T, Y, and other custom shapes.
• Excellent moisture and contamination seal
• Dramatic weight savings vs. conventional braided mesh
• 4:1 shrink ratio

Typical Applications:
• Medical devices
• Automotive cable assemblies
• Missiles
• Satellites
• Any light-weighting application

Related Documents

×
Products Adhesive Type Noise Shielding Level Recovered Inside Diameter Inside Diameter Product Series Product Type
71-02-7209-1000 With Adhesive 70-80 dB 0.14 in (3.56 mm) 0.26 in (7.37 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-04-7220-0000 No Adhesive 50-60 dB 0.71 in (18.03 mm) 1.52 in (38.61 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-04-7201-0000 No Adhesive 50-60 dB 0.49 in (12.45 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-04-7223-1000 With Adhesive 50-60 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-04-7218-1000 With Adhesive 50-60 dB 1.02 in (25.91 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-04-7220-1000 With Adhesive 50-60 dB 0.71 in (18.03 mm) 1.52 in (38.61 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-04-7201-1000 With Adhesive 50-60 dB 0.49 in (12.45 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-04-7223-0000 No Adhesive 50-60 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-04-7210-0000 No Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7206-0000 No Adhesive 50-60 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7208-1000 With Adhesive 50-60 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7209-0000 No Adhesive 50-60 dB 0.14 in (3.56 mm) 0.26 in (7.37 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7210-1000 With Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7206-1000 With Adhesive 50-60 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7208-0000 No Adhesive 50-60 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7209-1000 With Adhesive 50-60 dB 0.14 in (3.56 mm) 0.26 in (7.37 mm) CHO-SHRINK 1120 1:2 (T Transition)
71-04-7218-0000 No Adhesive 50-60 dB 1.02 in (25.91 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (Y Transition)
71-02-7235-0000 No Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-04-7230-0000 No Adhesive 50-60 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7252-1000 With Adhesive 50-60 dB 0.74 in (18.80mm) 1.52 in (38.61mm) CHO-SHRINK 1120 1:3 Transition
71-04-7232-0000 No Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7202-0000 No Adhesive 50-60 dB 0.54 in (13.72 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7231-0000 No Adhesive 50-60 dB 0.50 in (12.70 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7243-0000 No Adhesive 50-60 dB 0.26 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:3 Transition
71-04-7235-1000 With Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7226-1000 With Adhesive 50-60 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7234-1000 With Adhesive 50-60 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7233-1000 With Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7232-1000 With Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7202-1000 With Adhesive 50-60 dB 0.54 in (13.72 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7231-1000 With Adhesive 50-60 dB 0.50 in (12.70 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7234-0000 No Adhesive 50-60 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7252-0000 No Adhesive 50-60 dB 0.74 in (18.80mm) 1.52 in (38.61mm) CHO-SHRINK 1120 1:3 Transition
71-04-7244-0000 No Adhesive 50-60 dB 0.52 in (13.21 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:3 Transition
71-04-7230-1000 With Adhesive 50-60 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7244-1000 With Adhesive 50-60 dB 0.52 in (13.21 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:3 Transition
71-02-7226-0000 No Adhesive 70-80 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7243-1000 With Adhesive 70-80 dB 0.26 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:3 Transition
71-02-7233-0000 No Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7218-0000 No Adhesive 70-80 dB 1.02 in (25.91 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (Y Transition)
71-02-7220-0000 No Adhesive 70-80 dB 0.71 in (18.03 mm) 1.52 in (38.61 mm) CHO-SHRINK 1061 1:2 (Y Transition)
71-02-7201-0000 No Adhesive 70-80 dB 0.49 in (12.45 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (Y Transition)
71-02-7223-1000 With Adhesive 70-80 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7218-1000 With Adhesive 70-80 dB 1.02 in (25.91 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (Y Transition)
71-02-7220-1000 With Adhesive 70-80 dB 0.71 in (18.03 mm) 1.52 in (38.61 mm) CHO-SHRINK 1061 1:2 (Y Transition)
71-02-7201-1000 With Adhesive 70-80 dB 0.49 in (12.45 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (Y Transition)
71-02-7223-0000 No Adhesive 70-80 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (Y Transition)
71-02-7210-0000 No Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7206-0000 No Adhesive 70-80 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7208-1000 With Adhesive 70-80 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7209-0000 No Adhesive 70-80 dB 0.14 in (3.56 mm) 0.26 in (7.37 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7210-1000 With Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7206-1000 With Adhesive 70-80 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7208-0000 No Adhesive 70-80 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (T Transition)
71-02-7230-0000 No Adhesive 70-80 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7244-1000 With Adhesive 70-80 dB 0.52 in (13.21 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:3 Transition
71-02-7252-1000 With Adhesive 70-80 dB 0.74 in (18.80mm) 1.52 in (38.61mm) CHO-SHRINK 1061 1:3 Transition
71-02-7230-1000 With Adhesive 70-80 dB 0.27 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7232-0000 No Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7202-0000 No Adhesive 70-80 dB 0.54 in (13.72 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7231-0000 No Adhesive 70-80 dB 0.50 in (12.70 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7243-0000 No Adhesive 70-80 dB 0.26 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:3 Transition
71-02-7235-1000 With Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7226-1000 With Adhesive 70-80 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7234-1000 With Adhesive 70-80 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-04-7233-0000 No Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-02-7233-1000 With Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7202-1000 With Adhesive 70-80 dB 0.54 in (13.72 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-04-7235-0000 No Adhesive 50-60 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-04-7226-0000 No Adhesive 50-60 dB 0.53 in (13.46 mm) 1.06 in (26.92 mm) CHO-SHRINK 1120 1:2 (45° Transition)
71-02-7231-1000 With Adhesive 70-80 dB 0.50 in (12.70 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7234-0000 No Adhesive 70-80 dB 0.24 in (6.10 mm) 0.52 in (13.21 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-02-7252-0000 No Adhesive 70-80 dB 0.74 in (18.80mm) 1.52 in (38.61mm) CHO-SHRINK 1061 1:3 Transition
71-02-7244-0000 No Adhesive 70-80 dB 0.52 in (13.21 mm) 1.06 in (26.92 mm) CHO-SHRINK 1061 1:3 Transition
71-02-7232-1000 With Adhesive 70-80 dB 1.19 in (30.23 mm) 2.19 in (55.63 mm) CHO-SHRINK 1061 1:2 (45° Transition)
71-04-7243-1000 With Adhesive 50-60 dB 0.26 in (6.86 mm) 0.52 in (13.21 mm) CHO-SHRINK 1120 1:3 Transition

687PDC
179336