CHO-BOND 4669 Silver-Plated Copper Filled Polyisobutylene Electrically Conductive Sealant (Long Working Life) | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-BOND 4669 Silver-Plated Copper Filled Polyisobutylene Electrically Conductive Sealant (Long Working Life)

CHO-BOND 4669 Silver-Plated Copper Filled Polyisobutylene Electrically Conductive Sealant (Long Working Life)

Parker Chomerics CHO BOND® 4669 is a one-component, silver-plated copper filled conductive sealant specifically formulated for extended working life and flexibility in applications where vibration resistance is required

Technical Specifications

  • Polymer Material Options: Polyisobutylene
  • Filler Material: Silver-plated Copper
  • Package Type: 2 Fluid Ounce Aluminum Foil Tube, 0.1 Gallon Fiber Cartridge
  • Primer Included: Not Required
  • Color: Gray
  • Volume Resistivity: 0.080 Ω-cm
  • Specific Gravity: 2.06
  • Durometer: n/a
  • Operating Temperature: -55 to 100 °C
  • Operating Time: 2.0 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.18 to 3.18 mm
Safety Warning

Full Product Description

Parker Chomerics CHO BOND® 4669 is a one-component, silver-plated copper filled conductive sealant specifically formulated for extended working life and flexibility in applications where vibration resistance is required. CHO BOND® 4669 is a gray-colored material that possesses identical properties of CHO BOND® 4660 except for an enhanced working life.

Features and Benefits:
• One-component system so no mixing or measuring required
• Good conductivity levels (0.080 ohm-com)
• No corrosive by-products generated during drying
• No primer required
• Excellent impermeability to gases
• Minimal weight added to assembly due to lightweight material
• Easily dispensed using a standard caulking gun
• 2 hour working life for applications flexibility

Typical Applications:
• Access panels
• Shielded room joints
• Temporary military shelters
• Hardware
• Bulkhead feed-through fittings
• Building conduits

Related Documents

×
Products Weight (g)
51-02-4669-0000 113.4
51-05-4669-0000 681

687PDC
179336