CHO-BOND 1077 Nickel-Plated Aluminum Filled Silicone Electrically Conductive Sealant | Product Series

Filter by

    No filters selected

Volume (oz.)

Packaging

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-BOND 1077 Nickel-Plated Aluminum Filled Silicone Electrically Conductive Sealant

CHO-BOND 1077 Nickel-Plated Aluminum Filled Silicone Electrically Conductive Sealant

Parker Chomerics CHO-BOND® 1077 is a nickel plated aluminum filled, one-component conductive silicone designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding.

Technical Specifications

  • Polymer Material Options: Silicone
  • Filler Material: Nickel-plated Aluminum
  • Color: Gray
  • Volume Resistivity: 0.600 Ω-cm
  • Lap Shear Strength: 1724 kPa
  • Durometer: 80 Shore A
  • Shelf Life: 6 Months @ 25°C (77°F)
  • Specific Gravity: 2.4
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Metal
  • Min Bond Line: 6 to 31 mm
Safety Warning

Full Product Description

Parker Chomerics CHO-BOND® 1077 is a nickel plated aluminum filled, one-component conductive silicone designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding.

The nickel aluminum filler of CHO-BOND 1077 provides excellent galvanic corrosion resistance when applied to aluminum substrates. CHO-BOND 1077 has moderate electrical conductivity but maintains stable EMI shielding in salt spray/salt fog environments. No volatile organic compounds (VOCs) and minimal shrinkage upon curing make CHO-BOND 1077 a good choice for a variety of commercial and military applications. CHO-BOND 1077’s moisture cure silicone polymer system allows it to cure to the touch within one day and provides a robust conductive and environmental seal over a wide range of application temperatures.

Features/Benefits:

• One component
• No primer required
• Easy to use, no mixing required
• Superior galvanic corrosion resistance against aluminum
• Can be used on overhead or vertical surfaces
• No VOCs
• Moisure cure silicone

Related Documents

×
Products Volume (oz.) Packaging Weight (g)
50-02-1077-0000 1.5 Foil Tube 95
50-01-1077-0000 6 SEMCO Cartridge 325

687PDC
179336