Chemlok® 2332 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 2332 Adhesive

Chemlok® 2332 Adhesive

Chemlok® 2332 adhesive is a covercoat adhesive that bonds a wide variety of unvulcanized or vulcanized rubber compounds to primed metals or other rigid substrates. It will also bond treated textiles to rubber during the vulcanization process.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 100 to 300 cP @ 77°F (25°C)
  • Density: 922.7 to 982.6 Kg/m3, 7.7 to 8.2 lb/Gal
  • Percent Solids by Weight: 23 to 26
  • Flash Point: 27 °C, 81 °F
  • Solvent: Xylene
Safety Warning

Full Product Description

Chemlok® 2332 adhesive is a covercoat adhesive that bonds a wide variety of unvulcanized or vulcanized rubber compounds to primed metals or other rigid substrates. Chemlok 2332 adhesive will also bond treated textiles to rubber during vulcanization process. It is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in an organic solvent system.


Chemlok 2332 adhesive is recommended for use over Chemlok 205 and Chemosil® 211 primer.


Features and Benefits:

• Versatile – when used in combination with Chemlok 205 or Chemosil 211 primer, bonds a wide variety of cured and uncured elastomer compounds to rigid substrates; bonds treated textiles to rubber during vulcanization.

• Improved Shelf Life – resists hard settling.

• High Temperature Resistant – withstands temperatures, up to 149°C (300°F), often encountered during routine service of bonded assembly.

• Environmentally Resistant – provides high strength systems capable of withstanding salt spray, heat and water when used in combination with Chemlok 205 or Chemosil 211 primer.

• Easy to Apply – applies easily by spray, dip, brush or roll coat methods.


Elastomers:

• Natural rubber (NR)

• Polyisoprene (IR)

• Styrene-butadiene (SBR)

• Polybutadiene (BR)

• Polychloroprene (CR)

• Nitrile (NBR)

• Hydrogentated Nitrile (HNBR)

• Butyl (IIR)

• Polyepichlorohydrin (ECO)

• Polyacrylate (ACM)

• Millable Urethane

• Hytrel TPE only


Shelf Life/Storage:

Shelf life is nine months from date of manufacture when stored by the recipient below 25°C (77°F) in original, unopened container. Do not store or use near heat, sparks or open flame.

Chemlok 2332 adhesive is moisture sensitive. Minimize exposure to moisture by preparing only what is needed for several hours of use.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 2332
×
Products Trade Name
Chemlok 2332 Chemlok 2332 Adhesive

687PDC
1A0MGT